Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-599611-4

  • Available in:
  • Australia/New Zealand
  • Asia
  • EMEA
Fiber Optic Cable, 96-fiber, OS2, 1000 m, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | Asia | EMEA
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Loose tube
Fibers per Subunit, quantity 12
Jacket Color Yellow
Subunit Type Gel-filled
Total Fiber Count 96

Dimensions

Cable Length 1000 m | 3280.84 ft
Diameter Over Jacket 15 mm | 0.591 in

Mechanical Specifications

Minimum Bend Radius, loaded 300 mm | 11.811 in
Minimum Bend Radius, unloaded 200.7 mm | 7.902 in
Tensile Load, long term, maximum 2202 N | 495.029 lbf
Tensile Load, short term, maximum 2670 N | 600.24 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm | 0.35 dB/km @ 1,300 nm
Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 210 kg/km | 141.113 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | Asia | EMEA
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Loose tube
Fibers per Subunit, quantity 12
Jacket Color Yellow
Subunit Type Gel-filled
Total Fiber Count 96

Dimensions

Cable Length 1000 m | 3280.84 ft
Diameter Over Jacket 15 mm | 0.591 in

Mechanical Specifications

Minimum Bend Radius, loaded 300 mm | 11.811 in
Minimum Bend Radius, unloaded 200.7 mm | 7.902 in
Tensile Load, long term, maximum 2202 N | 495.029 lbf
Tensile Load, short term, maximum 2670 N | 600.24 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm | 0.35 dB/km @ 1,300 nm
Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 210 kg/km | 141.113 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category