810009856/DB | C-016-CN-8W-M16NS/28D/GY/YL
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor cable, LightScope® ZWP , Dry loose tube, 16 fiber, Singlemode G.652.D, Gel-free, Meters jacket marking, Yellow jacket color, Eca flame rating. Provides Rodent Resistance
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Central loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 16 |
| Total Fiber Count | 16 |
Dimensions
| Cable Length | 1000 m | 3280.84 ft |
| Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
| Diameter Over Jacket | 8 mm | 0.315 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 150 mm | 5.906 in |
| Minimum Bend Radius, unloaded | 140 mm | 5.512 in |
| Tensile Load, long term, maximum | 650 N | 146.126 lbf |
| Tensile Load, short term, maximum | 1250 N | 281.011 lbf |
| Compression | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Twist | 5 cycles |
Optical Specifications
| Fiber Type | G.652.D |
Environmental Specifications
| Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Storage Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Eca |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Environmental Test Specifications
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
| Cable weight | 62 kg/km | 41.662 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Central loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 16 |
| Total Fiber Count | 16 |
Dimensions
| Cable Length | 1000 m | 3280.84 ft |
| Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
| Diameter Over Jacket | 8 mm | 0.315 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 150 mm | 5.906 in |
| Minimum Bend Radius, unloaded | 140 mm | 5.512 in |
| Tensile Load, long term, maximum | 650 N | 146.126 lbf |
| Tensile Load, short term, maximum | 1250 N | 281.011 lbf |
| Compression | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Twist | 5 cycles |
Optical Specifications
| Fiber Type | G.652.D |
Environmental Specifications
| Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Storage Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Eca |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Environmental Test Specifications
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
| Cable weight | 62 kg/km | 41.662 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
