810009878/DB | C-016-CA-8W-M16YL/40G/GRP/E
Base Product: C-CA
- Available in:
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor drop cable, 16-fiber, ULSZH, loose tube, gel-filled, Singlemode G.652.D, Meters jacket marking, Yellow jacket color, Eca flame rating. Provides Rodent Resistance
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CA |
General Specifications
| Armor Type | Non-metallic rods |
| Cable Type | Loose tube |
| Construction Type | Armored |
| Subunit Type | Gel-filled |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Filler, quantity | 0 |
| Fibers per Subunit, quantity | 16 |
| Total Fiber Count | 16 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
| Diameter Over Jacket | 11 mm | 0.433 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 320 mm | 12.598 in |
| Minimum Bend Radius, unloaded | 240 mm | 9.449 in |
| Tensile Load, long term, maximum | 750 N | 168.607 lbf |
| Tensile Load, short term, maximum | 3000 N | 674.427 lbf |
| Cable Crush Resistance, maximum | 30 N/mm | 171.304 lbf/in |
| Compression | 30 N/mm | 171.304 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Twist | 5 cycles |
| Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
| Fiber Type | G.652.D |
Environmental Specifications
| Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Eca |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Environmental Test Specifications
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
| Cable weight | 142 kg/km | 95.42 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CA |
General Specifications
| Armor Type | Non-metallic rods |
| Cable Type | Loose tube |
| Construction Type | Armored |
| Subunit Type | Gel-filled |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Filler, quantity | 0 |
| Fibers per Subunit, quantity | 16 |
| Total Fiber Count | 16 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
| Diameter Over Jacket | 11 mm | 0.433 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 320 mm | 12.598 in |
| Minimum Bend Radius, unloaded | 240 mm | 9.449 in |
| Tensile Load, long term, maximum | 750 N | 168.607 lbf |
| Tensile Load, short term, maximum | 3000 N | 674.427 lbf |
| Cable Crush Resistance, maximum | 30 N/mm | 171.304 lbf/in |
| Compression | 30 N/mm | 171.304 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Twist | 5 cycles |
| Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
| Fiber Type | G.652.D |
Environmental Specifications
| Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Eca |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Environmental Test Specifications
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
| Cable weight | 142 kg/km | 95.42 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
