Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-599690-2

  • Available in:
  • EMEA
  • Australia/New Zealand
Outside Plant Fiber Optic Cable, HDPE, 24-fiber, MM, OM4, loose tube, gel-filled, 1000 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber OSP cable

General Specifications

Armor Type Corrugated steel
Cable Type Loose tube
Fibers per Subunit, quantity 24
Filler, quantity 1
Jacket Color Black
Subunit Type Gel-filled
Total Fiber Count 24

Dimensions

Cable Length 1000 m | 3280.84 ft
Diameter Over Jacket 10.5 mm | 0.413 in

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Minimum Bend Radius, loaded 200.7 mm | 7.902 in
Minimum Bend Radius, unloaded 160 mm | 6.299 in
Tensile Load, long term, maximum 1250 N | 281.011 lbf

Optical Specifications

Fiber Type OM4

Optical Specifications, Wavelength Specific

Attenuation, maximum 3.50 dB/km @ 850 nm | 1.00 dB/km @ 1,300 nm
Standards Compliance IEC 60794-1 | TIA-492AAAD (OM4)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)

Packaging and Weights

Cable weight 120 kg/km | 80.636 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber OSP cable

General Specifications

Armor Type Corrugated steel
Cable Type Loose tube
Fibers per Subunit, quantity 24
Filler, quantity 1
Jacket Color Black
Subunit Type Gel-filled
Total Fiber Count 24

Dimensions

Cable Length 1000 m | 3280.84 ft
Diameter Over Jacket 10.5 mm | 0.413 in

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Minimum Bend Radius, loaded 200.7 mm | 7.902 in
Minimum Bend Radius, unloaded 160 mm | 6.299 in
Tensile Load, long term, maximum 1250 N | 281.011 lbf

Optical Specifications

Fiber Type OM4

Optical Specifications, Wavelength Specific

Attenuation, maximum 3.50 dB/km @ 850 nm | 1.00 dB/km @ 1,300 nm
Standards Compliance IEC 60794-1 | TIA-492AAAD (OM4)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)

Packaging and Weights

Cable weight 120 kg/km | 80.636 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse