Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2-599168-7

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
Fiber Optic Cable, 4-fiber, OM2, 2000 m, orange
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber OSP cable

General Specifications

Armor Type Non-metallic rods
Cable Type Loose tube
Fibers per Subunit, quantity 4
Filler, quantity 1
Jacket Color Orange
Subunit Type Gel-filled
Total Fiber Count 4

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 9 mm | 0.354 in

Mechanical Specifications

Minimum Bend Radius, loaded 228.6 mm | 9 in
Minimum Bend Radius, unloaded 175.3 mm | 6.902 in
Tensile Load, long term, maximum 750 N | 168.607 lbf
Tensile Load, short term, maximum 2002 N | 450.068 lbf

Optical Specifications

Fiber Type OM2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.70 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm
Standards Compliance IEC 60794-1 | TIA-492AAAB (OM2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 94 kg/km | 63.165 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber OSP cable

General Specifications

Armor Type Non-metallic rods
Cable Type Loose tube
Fibers per Subunit, quantity 4
Filler, quantity 1
Jacket Color Orange
Subunit Type Gel-filled
Total Fiber Count 4

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 9 mm | 0.354 in

Mechanical Specifications

Minimum Bend Radius, loaded 228.6 mm | 9 in
Minimum Bend Radius, unloaded 175.3 mm | 6.902 in
Tensile Load, long term, maximum 750 N | 168.607 lbf
Tensile Load, short term, maximum 2002 N | 450.068 lbf

Optical Specifications

Fiber Type OM2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.70 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm
Standards Compliance IEC 60794-1 | TIA-492AAAB (OM2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 94 kg/km | 63.165 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance