Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

64624448-72 | 6462 4 448-72

  • Available in:
  • Australia/New Zealand
Outdoor Fiber Cable, 72-fiber, singlemode OS2, loose tube s/sheath, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber OSP cable

General Specifications

Cable Type Loose tube
Jacket Color Black
Subunit Type Gel-filled
Total Fiber Count 72

Dimensions

Diameter Over Jacket 10.9 mm | 0.429 in

Material Specifications

Jacket Material Nylon

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Environmental Space Buried

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value

Product Classification

Regional Availability Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber OSP cable

General Specifications

Cable Type Loose tube
Jacket Color Black
Subunit Type Gel-filled
Total Fiber Count 72

Dimensions

Diameter Over Jacket 10.9 mm | 0.429 in

Material Specifications

Jacket Material Nylon

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Environmental Space Buried

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
Other Ways to Browse