Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

219413-3

  • Available in:
  • EMEA
Copper Cable, category 5e, 4 pair, FTP, PVC, 24 AWG solid, 1000 m reel, white
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type F/UTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards CENELEC EN 50288-3-1 | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D

Dimensions

Cable Length 3281 ft | 1000.049 m
Diameter Over Jacket, nominal 0.24 in | 6.096 mm
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC
Shield (Tape) Material Aluminum/Polyester

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CENELEC CENELECEN 50575 compliant, Declaration of Performance (DoP) available
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type F/UTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards CENELEC EN 50288-3-1 | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D

Dimensions

Cable Length 3281 ft | 1000.049 m
Diameter Over Jacket, nominal 0.24 in | 6.096 mm
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC
Shield (Tape) Material Aluminum/Polyester

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CENELEC CENELECEN 50575 compliant, Declaration of Performance (DoP) available
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse