Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

219590-4 | TE510M-GYII-AP

  • Available in:
  • Asia
510 Series Copper Cable, category 5e, 4 pair, U/UTP, CM rated, 24 AWG, 305 m, gray
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 510 Series

General Specifications

Product Number 510M
ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Gray
Pairs, quantity 4
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D | CENELEC EN 50288-6-1

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Jacket, nominal 0.193 in | 4.902 mm
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)

Packaging and Weights

Packaging Type Reelex

Cross Section Drawing

Click on image to enlarge.

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 510 Series

General Specifications

Product Number 510M
ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Gray
Pairs, quantity 4
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D | CENELEC EN 50288-6-1

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Jacket, nominal 0.193 in | 4.902 mm
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)

Packaging and Weights

Packaging Type Reelex
Click on image to enlarge.