Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

4196914/10 | 5504M BLUE CPK

  • Available in:
  • North America
Ultra II® 5504M ETL Verified Category 5e U/UTP Cable, plenum, blue jacket, 4 pair count, 1000 ft (305 m) length, CommPak
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Ultra II®

General Specifications

Product Number 5504M
ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 4.902 mm | 0.193 in
Jacket Thickness 0.483 mm | 0.019 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Delay Skew, maximum 15 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 4.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 72 %
Operating Frequency, maximum 350 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Enterprise Copper Cable Performance

Frequency IL, typical NEXT, typical ACR, typical PSNEXT, typical PSACR, typical ACRF, typical PSACRF, typical RL, typical
1.00 MHz 1.80 85.00 83.10 82.60 80.80 79.80 78.00 34.80
4.00 MHz 3.70 75.90 72.20 73.40 69.70 68.10 66.30 35.10
8.00 MHz 5.30 70.80 65.60 68.50 63.30 62.20 60.50 35.90
10.00 MHz 5.90 69.70 63.80 67.40 61.50 60.30 58.50 36.80
16.00 MHz 7.60 66.30 58.70 64.00 56.40 56.30 54.50 37.90
20.00 MHz 8.50 64.80 56.30 62.40 53.90 54.40 52.50 37.60
25.00 MHz 9.50 63.30 53.80 61.00 51.50 52.50 50.60 37.90
31.25 MHz 10.70 61.80 51.20 59.50 48.90 50.50 48.60 37.70
62.50 MHz 15.30 57.30 42.00 55.10 39.70 44.40 42.50 33.50
100.00 MHz 19.60 54.50 34.90 52.10 32.50 40.40 38.40 31.00
155.00 MHz 24.80 51.20 26.40 49.00 24.10 36.70 34.70 28.90
200.00 MHz 28.40 48.90 20.40 46.60 18.20 34.20 32.20 28.60
250.00 MHz 32.00 47.40 15.40 45.10 13.10 32.00 30.00 28.00
300.00 MHz 35.30 45.80 10.50 43.50 8.20 30.10 28.20 28.10
350.00 MHz 38.40 44.10 5.70 41.90 3.50 28.40 26.50 27.40

Electrical Performance

Click on image to enlarge.

Material Specifications

Conductor Material Bare copper
Insulation Material FEP | Polyolefin
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP
Smoke Test Method CMP

Packaging and Weights

Cable weight 33.231 kg/km | 22.33 lb/kft
Packaging Type CommPak® box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Ultra II®

General Specifications

Product Number 5504M
ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Blue
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 4.902 mm | 0.193 in
Jacket Thickness 0.483 mm | 0.019 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Delay Skew, maximum 15 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 4.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 72 %
Operating Frequency, maximum 350 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Enterprise Copper Cable Performance

Frequency IL, typical NEXT, typical ACR, typical PSNEXT, typical PSACR, typical ACRF, typical PSACRF, typical RL, typical
1.00 MHz 1.80 85.00 83.10 82.60 80.80 79.80 78.00 34.80
4.00 MHz 3.70 75.90 72.20 73.40 69.70 68.10 66.30 35.10
8.00 MHz 5.30 70.80 65.60 68.50 63.30 62.20 60.50 35.90
10.00 MHz 5.90 69.70 63.80 67.40 61.50 60.30 58.50 36.80
16.00 MHz 7.60 66.30 58.70 64.00 56.40 56.30 54.50 37.90
20.00 MHz 8.50 64.80 56.30 62.40 53.90 54.40 52.50 37.60
25.00 MHz 9.50 63.30 53.80 61.00 51.50 52.50 50.60 37.90
31.25 MHz 10.70 61.80 51.20 59.50 48.90 50.50 48.60 37.70
62.50 MHz 15.30 57.30 42.00 55.10 39.70 44.40 42.50 33.50
100.00 MHz 19.60 54.50 34.90 52.10 32.50 40.40 38.40 31.00
155.00 MHz 24.80 51.20 26.40 49.00 24.10 36.70 34.70 28.90
200.00 MHz 28.40 48.90 20.40 46.60 18.20 34.20 32.20 28.60
250.00 MHz 32.00 47.40 15.40 45.10 13.10 32.00 30.00 28.00
300.00 MHz 35.30 45.80 10.50 43.50 8.20 30.10 28.20 28.10
350.00 MHz 38.40 44.10 5.70 41.90 3.50 28.40 26.50 27.40

Material Specifications

Conductor Material Bare copper
Insulation Material FEP | Polyolefin
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP
Smoke Test Method CMP

Packaging and Weights

Cable weight 33.231 kg/km | 22.33 lb/kft
Packaging Type CommPak® box
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance