Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4665204/10 | 5EJ4 PINK REEL

  • Available in:
  • North America
Datapipe® 5EJ4 Category 5e U/UTP Cable, non-plenum, pink jacket, 4 pair count, 1000 ft (305 m) length, reel
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Datapipe®

General Specifications

Product Number 5EJ4
ANSI/TIA Category 5e
Cable Component Type Cordage
Cable Type U/UTP (unshielded)
Conductor Type, singles Stranded
Conductors, quantity 8
Jacket Color Pink
Pairs, quantity 4
Transmission Standards ISO/IEC 11801 Class D | ANSI/TIA-568-C.2 | CENELEC EN 50288-3-1

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Jacket, nominal 0.216 in | 5.486 mm
Jacket Thickness 0.018 in | 0.457 mm
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Dielectric Strength, minimum 2500 Vdc | 1500 Vac
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Frequency, maximum 200 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Tinned copper
Insulation Material Polyolefin
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 25 lb | 11.34 kg

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method CM

Packaging and Weights

Cable weight 21.57 lb/kft | 2.982 kg/km
Packaging Type Reel

Cross Section Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Datapipe®

General Specifications

Product Number 5EJ4
ANSI/TIA Category 5e
Cable Component Type Cordage
Cable Type U/UTP (unshielded)
Conductor Type, singles Stranded
Conductors, quantity 8
Jacket Color Pink
Pairs, quantity 4
Transmission Standards ISO/IEC 11801 Class D | ANSI/TIA-568-C.2 | CENELEC EN 50288-3-1

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Jacket, nominal 0.216 in | 5.486 mm
Jacket Thickness 0.018 in | 0.457 mm
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Dielectric Strength, minimum 2500 Vdc | 1500 Vac
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Frequency, maximum 200 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Tinned copper
Insulation Material Polyolefin
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 25 lb | 11.34 kg

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method CM

Packaging and Weights

Cable weight 21.57 lb/kft | 2.982 kg/km
Packaging Type Reel
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance