Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

HJ7-50A

HJ7-50A, HELIAX® Standard Air Dielectric Coaxial Cable, corrugated copper, 1-5/8 in, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HJ7-50A

General Specifications

Flexibility Standard
Jacket Color Black

Dimensions

Diameter Over Jacket 50.292 mm | 1.98 in
Inner Conductor OD 18.034 mm | 0.71 in
Outer Conductor OD 46.482 mm | 1.83 in
Nominal Size 1-5/8 in
Cable Volume 1300.642 L/km | 14 ft³/kft

Electrical Specifications

Cable Impedance 50 ohm ±0.5 ohm
Capacitance 72.507 pF/m | 22.1 pF/ft
dc Resistance, Inner Conductor 0.22 ohms/kft | 0.722 ohms/km
dc Resistance, Outer Conductor 0.1 ohms/kft | 0.328 ohms/km
dc Test Voltage 11000 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 1 – 2700 MHz
Peak Power 305 kW
Power Attenuation 3.356300115585327
Velocity 92 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.064 0.020 171.93
1.5 MHz 0.079 0.024 140.24
2.0 MHz 0.091 0.028 121.35
10.0 MHz 0.204 0.062 53.85
20.0 MHz 0.291 0.089 37.86
30.0 MHz 0.358 0.109 30.78
50.0 MHz 0.465 0.142 23.68
85.0 MHz 0.612 0.187 17.99
88.0 MHz 0.623 0.190 17.67
100.0 MHz 0.666 0.203 16.53
108.0 MHz 0.693 0.211 15.88
150.0 MHz 0.824 0.251 13.37
174.0 MHz 0.890 0.271 12.37
200.0 MHz 0.959 0.292 11.49
204.0 MHz 0.969 0.295 11.37
300.0 MHz 1.190 0.363 9.26
400.0 MHz 1.389 0.423 7.93
450.0 MHz 1.480 0.451 7.44
460.0 MHz 1.498 0.457 7.35
500.0 MHz 1.568 0.478 7.02
512.0 MHz 1.588 0.484 6.93
600.0 MHz 1.732 0.528 6.36
700.0 MHz 1.886 0.575 5.84
800.0 MHz 2.031 0.619 5.42
824.0 MHz 2.064 0.629 5.33
894.0 MHz 2.160 0.658 5.10
960.0 MHz 2.248 0.685 4.90
1000.0 MHz 2.300 0.701 4.79
1218.0 MHz 2.571 0.784 4.28
1250.0 MHz 2.609 0.795 4.22
1500.0 MHz 2.895 0.882 3.80
1700.0 MHz 3.112 0.948 3.54
1794.0 MHz 3.210 0.978 3.43
1800.0 MHz 3.216 0.980 3.42
2000.0 MHz 3.419 1.042 3.22
2100.0 MHz 3.518 1.072 3.13
2200.0 MHz 3.615 1.102 3.05
2300.0 MHz 3.711 1.131 2.97
2500.0 MHz 3.898 1.188 2.83
2700.0 MHz 4.080 1.243 2.70

Material Specifications

Dielectric Material PE
Jacket Material PE
Inner Conductor Material Copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 508 mm | 20 in
Number of Bends, minimum 15
Number of Bends, typical 30
Tensile Strength 340 kg | 749.571 lb
Bending Moment 40.675 N-m | 30 ft lb
Flat Plate Crush Strength 3.125 kg/mm | 175 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 1.548 kg/m | 1.04 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HJ7-50A

General Specifications

Flexibility Standard
Jacket Color Black

Dimensions

Diameter Over Jacket 50.292 mm | 1.98 in
Inner Conductor OD 18.034 mm | 0.71 in
Outer Conductor OD 46.482 mm | 1.83 in
Nominal Size 1-5/8 in
Cable Volume 1300.642 L/km | 14 ft³/kft

Electrical Specifications

Cable Impedance 50 ohm ±0.5 ohm
Capacitance 72.507 pF/m | 22.1 pF/ft
dc Resistance, Inner Conductor 0.22 ohms/kft | 0.722 ohms/km
dc Resistance, Outer Conductor 0.1 ohms/kft | 0.328 ohms/km
dc Test Voltage 11000 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 1 – 2700 MHz
Peak Power 305 kW
Power Attenuation 3.356300115585327
Velocity 92 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.064 0.020 171.93
1.5 MHz 0.079 0.024 140.24
2.0 MHz 0.091 0.028 121.35
10.0 MHz 0.204 0.062 53.85
20.0 MHz 0.291 0.089 37.86
30.0 MHz 0.358 0.109 30.78
50.0 MHz 0.465 0.142 23.68
85.0 MHz 0.612 0.187 17.99
88.0 MHz 0.623 0.190 17.67
100.0 MHz 0.666 0.203 16.53
108.0 MHz 0.693 0.211 15.88
150.0 MHz 0.824 0.251 13.37
174.0 MHz 0.890 0.271 12.37
200.0 MHz 0.959 0.292 11.49
204.0 MHz 0.969 0.295 11.37
300.0 MHz 1.190 0.363 9.26
400.0 MHz 1.389 0.423 7.93
450.0 MHz 1.480 0.451 7.44
460.0 MHz 1.498 0.457 7.35
500.0 MHz 1.568 0.478 7.02
512.0 MHz 1.588 0.484 6.93
600.0 MHz 1.732 0.528 6.36
700.0 MHz 1.886 0.575 5.84
800.0 MHz 2.031 0.619 5.42
824.0 MHz 2.064 0.629 5.33
894.0 MHz 2.160 0.658 5.10
960.0 MHz 2.248 0.685 4.90
1000.0 MHz 2.300 0.701 4.79
1218.0 MHz 2.571 0.784 4.28
1250.0 MHz 2.609 0.795 4.22
1500.0 MHz 2.895 0.882 3.80
1700.0 MHz 3.112 0.948 3.54
1794.0 MHz 3.210 0.978 3.43
1800.0 MHz 3.216 0.980 3.42
2000.0 MHz 3.419 1.042 3.22
2100.0 MHz 3.518 1.072 3.13
2200.0 MHz 3.615 1.102 3.05
2300.0 MHz 3.711 1.131 2.97
2500.0 MHz 3.898 1.188 2.83
2700.0 MHz 4.080 1.243 2.70

Material Specifications

Dielectric Material PE
Jacket Material PE
Inner Conductor Material Copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 508 mm | 20 in
Number of Bends, minimum 15
Number of Bends, typical 30
Tensile Strength 340 kg | 749.571 lb
Bending Moment 40.675 N-m | 30 ft lb
Flat Plate Crush Strength 3.125 kg/mm | 175 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 1.548 kg/m | 1.04 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category