Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

HLT4-50T

HLT4-50T, HELIAX® High Power, High Temperature Air Dielectric Coaxial Cable, corrugated copper, 1/2 in, blue PVDF jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HLT4-50T

General Specifications

Flexibility Standard
Jacket Color Blue

Dimensions

Diameter Over Jacket 15.24 mm | 0.6 in
Inner Conductor OD 4.826 mm | 0.19 in
Outer Conductor OD 13.97 mm | 0.55 in
Nominal Size 1/2 in

Electrical Specifications

Cable Impedance 52.5 ohm ±2 ohm
Capacitance 66.929 pF/m | 20.4 pF/ft
dc Resistance, Inner Conductor 0.45 ohms/kft | 1.476 ohms/km
dc Resistance, Outer Conductor 0.58 ohms/kft | 1.903 ohms/km
dc Test Voltage 3000 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 4000 MHz
Peak Power 21.4 kW
Power Attenuation 4.807499885559082
Pulse Reflection 0.5%
Velocity 93 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.217 0.066 21.40
1.5 MHz 0.266 0.081 21.40
2.0 MHz 0.308 0.094 21.40
10.0 MHz 0.700 0.213 21.40
20.0 MHz 1.002 0.305 15.74
30.0 MHz 1.239 0.377 12.74
50.0 MHz 1.622 0.494 9.72
85.0 MHz 2.156 0.657 7.32
88.0 MHz 2.197 0.669 7.18
100.0 MHz 2.354 0.718 6.70
108.0 MHz 2.455 0.748 6.42
150.0 MHz 2.940 0.896 5.37
174.0 MHz 3.192 0.973 4.94
200.0 MHz 3.450 1.051 4.57
204.0 MHz 3.488 1.063 4.52
300.0 MHz 4.339 1.322 3.64
400.0 MHz 5.120 1.561 3.08
450.0 MHz 5.484 1.671 2.88
460.0 MHz 5.554 1.693 2.84
500.0 MHz 5.833 1.778 2.70
512.0 MHz 5.915 1.803 2.67
600.0 MHz 6.497 1.980 2.43
700.0 MHz 7.125 2.171 2.21
800.0 MHz 7.723 2.354 2.04
824.0 MHz 7.863 2.396 2.01
894.0 MHz 8.263 2.519 1.91
960.0 MHz 8.632 2.631 1.83
1000.0 MHz 8.852 2.698 1.78
1218.0 MHz 10.004 3.049 1.58
1250.0 MHz 10.168 3.099 1.55
1500.0 MHz 11.407 3.477 1.38
1700.0 MHz 12.356 3.766 1.28
1794.0 MHz 12.791 3.898 1.23
1800.0 MHz 12.819 3.907 1.23
2000.0 MHz 13.723 4.183 1.15
2100.0 MHz 14.166 4.318 1.11
2200.0 MHz 14.603 4.451 1.08
2300.0 MHz 15.036 4.583 1.05
2500.0 MHz 15.886 4.842 0.99
2700.0 MHz 16.719 5.096 0.94
3000.0 MHz 17.940 5.468 0.88
3400.0 MHz 19.523 5.950 0.81
3600.0 MHz 20.297 6.186 0.78
3700.0 MHz 20.681 6.303 0.76
3800.0 MHz 21.062 6.419 0.75
3900.0 MHz 21.441 6.535 0.74
4000.0 MHz 21.817 6.650 0.72

Material Specifications

Dielectric Material PTFE
Jacket Material PVDF
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 127 mm | 5 in
Number of Bends, minimum 10
Number of Bends, typical 15
Tensile Strength 113 kg | 249.122 lb
Bending Moment 9.897 N-m | 7.3 ft lb
Flat Plate Crush Strength 1.786 kg/mm | 100 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 200 °C | 392 °F

Packaging and Weights

Cable weight 0.268 kg/m | 0.18 lb/ft

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HLT4-50T

General Specifications

Flexibility Standard
Jacket Color Blue

Dimensions

Diameter Over Jacket 15.24 mm | 0.6 in
Inner Conductor OD 4.826 mm | 0.19 in
Outer Conductor OD 13.97 mm | 0.55 in
Nominal Size 1/2 in

Electrical Specifications

Cable Impedance 52.5 ohm ±2 ohm
Capacitance 66.929 pF/m | 20.4 pF/ft
dc Resistance, Inner Conductor 0.45 ohms/kft | 1.476 ohms/km
dc Resistance, Outer Conductor 0.58 ohms/kft | 1.903 ohms/km
dc Test Voltage 3000 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 4000 MHz
Peak Power 21.4 kW
Power Attenuation 4.807499885559082
Pulse Reflection 0.5%
Velocity 93 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.217 0.066 21.40
1.5 MHz 0.266 0.081 21.40
2.0 MHz 0.308 0.094 21.40
10.0 MHz 0.700 0.213 21.40
20.0 MHz 1.002 0.305 15.74
30.0 MHz 1.239 0.377 12.74
50.0 MHz 1.622 0.494 9.72
85.0 MHz 2.156 0.657 7.32
88.0 MHz 2.197 0.669 7.18
100.0 MHz 2.354 0.718 6.70
108.0 MHz 2.455 0.748 6.42
150.0 MHz 2.940 0.896 5.37
174.0 MHz 3.192 0.973 4.94
200.0 MHz 3.450 1.051 4.57
204.0 MHz 3.488 1.063 4.52
300.0 MHz 4.339 1.322 3.64
400.0 MHz 5.120 1.561 3.08
450.0 MHz 5.484 1.671 2.88
460.0 MHz 5.554 1.693 2.84
500.0 MHz 5.833 1.778 2.70
512.0 MHz 5.915 1.803 2.67
600.0 MHz 6.497 1.980 2.43
700.0 MHz 7.125 2.171 2.21
800.0 MHz 7.723 2.354 2.04
824.0 MHz 7.863 2.396 2.01
894.0 MHz 8.263 2.519 1.91
960.0 MHz 8.632 2.631 1.83
1000.0 MHz 8.852 2.698 1.78
1218.0 MHz 10.004 3.049 1.58
1250.0 MHz 10.168 3.099 1.55
1500.0 MHz 11.407 3.477 1.38
1700.0 MHz 12.356 3.766 1.28
1794.0 MHz 12.791 3.898 1.23
1800.0 MHz 12.819 3.907 1.23
2000.0 MHz 13.723 4.183 1.15
2100.0 MHz 14.166 4.318 1.11
2200.0 MHz 14.603 4.451 1.08
2300.0 MHz 15.036 4.583 1.05
2500.0 MHz 15.886 4.842 0.99
2700.0 MHz 16.719 5.096 0.94
3000.0 MHz 17.940 5.468 0.88
3400.0 MHz 19.523 5.950 0.81
3600.0 MHz 20.297 6.186 0.78
3700.0 MHz 20.681 6.303 0.76
3800.0 MHz 21.062 6.419 0.75
3900.0 MHz 21.441 6.535 0.74
4000.0 MHz 21.817 6.650 0.72

Material Specifications

Dielectric Material PTFE
Jacket Material PVDF
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 127 mm | 5 in
Number of Bends, minimum 10
Number of Bends, typical 15
Tensile Strength 113 kg | 249.122 lb
Bending Moment 9.897 N-m | 7.3 ft lb
Flat Plate Crush Strength 1.786 kg/mm | 100 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 200 °C | 392 °F

Packaging and Weights

Cable weight 0.268 kg/m | 0.18 lb/ft
Other Ways to Browse

Browse by Category

Browse by Category