Warning Icon
This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

HS4RP-50

HS4RP-50, HELIAX® Plenum Rated Air Dielectric Coaxial Cable, corrugated copper, 1/2 in, blue PVDF jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HS4RP-50

General Specifications

Flexibility Superflexible
Jacket Color Blue

Dimensions

Diameter Over Jacket 13.208 mm | 0.52 in
Inner Conductor OD 3.556 mm | 0.14 in
Outer Conductor OD 12.192 mm | 0.48 in
Nominal Size 1/2 in

Electrical Specifications

Cable Impedance 50 ohm ±2 ohm
Capacitance 82.021 pF/m | 25 pF/ft
dc Resistance, Inner Conductor 0.87 ohms/kft | 2.854 ohms/km
dc Resistance, Outer Conductor 1 ohms/kft | 3.281 ohms/km
dc Test Voltage 2500 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 10200 MHz
Peak Power 15.6 kW
Power Attenuation 1.6985000371932983
Velocity 81 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.320 0.098 15.60
1.5 MHz 0.393 0.120 14.20
2.0 MHz 0.454 0.138 12.28
10.0 MHz 1.025 0.312 5.44
20.0 MHz 1.460 0.445 3.82
30.0 MHz 1.798 0.548 3.10
50.0 MHz 2.342 0.714 2.38
85.0 MHz 3.090 0.942 1.80
88.0 MHz 3.147 0.959 1.77
100.0 MHz 3.366 1.026 1.66
108.0 MHz 3.506 1.069 1.59
150.0 MHz 4.173 1.272 1.34
174.0 MHz 4.518 1.377 1.23
200.0 MHz 4.868 1.484 1.14
204.0 MHz 4.920 1.500 1.13
300.0 MHz 6.064 1.848 0.92
400.0 MHz 7.100 2.164 0.78
450.0 MHz 7.578 2.310 0.74
460.0 MHz 7.671 2.338 0.73
500.0 MHz 8.035 2.449 0.69
512.0 MHz 8.142 2.482 0.68
600.0 MHz 8.898 2.712 0.63
700.0 MHz 9.706 2.958 0.57
800.0 MHz 10.472 3.192 0.53
824.0 MHz 10.650 3.246 0.52
894.0 MHz 11.158 3.401 0.50
960.0 MHz 11.625 3.543 0.48
1000.0 MHz 11.902 3.627 0.47
1218.0 MHz 13.345 4.067 0.42
1250.0 MHz 13.549 4.129 0.41
1500.0 MHz 15.082 4.597 0.37
1700.0 MHz 16.246 4.951 0.34
1794.0 MHz 16.776 5.113 0.33
1800.0 MHz 16.810 5.123 0.33
2000.0 MHz 17.908 5.458 0.31
2100.0 MHz 18.443 5.621 0.30
2200.0 MHz 18.970 5.782 0.29
2300.0 MHz 19.489 5.940 0.29
2500.0 MHz 20.506 6.250 0.27
2700.0 MHz 21.498 6.552 0.26
3000.0 MHz 22.944 6.993 0.24
3400.0 MHz 24.804 7.560 0.22
3600.0 MHz 25.710 7.836 0.22
3700.0 MHz 26.157 7.972 0.21
3800.0 MHz 26.601 8.107 0.21
3900.0 MHz 27.041 8.242 0.21
4000.0 MHz 27.478 8.375 0.20
4100.0 MHz 27.912 8.507 0.20
4200.0 MHz 28.342 8.638 0.20
4300.0 MHz 28.770 8.769 0.19
4400.0 MHz 29.195 8.898 0.19
4500.0 MHz 29.617 9.027 0.19
4600.0 MHz 30.037 9.155 0.19
4700.0 MHz 30.454 9.282 0.18
4800.0 MHz 30.869 9.408 0.18
4900.0 MHz 31.281 9.534 0.18
5000.0 MHz 31.691 9.659 0.18
6000.0 MHz 35.676 10.874 0.16
8000.0 MHz 43.165 13.156 0.13
8800.0 MHz 46.024 14.027 0.12
10000.0 MHz 50.199 15.300 0.11

Material Specifications

Dielectric Material PE
Jacket Material PVDF
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 31.75 mm | 1.25 in
Number of Bends, minimum 20
Number of Bends, typical 50
Tensile Strength 79 kg | 174.165 lb
Bending Moment 6.101 N-m | 4.5 ft lb
Flat Plate Crush Strength 1.964 kg/mm | 110 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.208 kg/m | 0.14 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HS4RP-50

General Specifications

Flexibility Superflexible
Jacket Color Blue

Dimensions

Diameter Over Jacket 13.208 mm | 0.52 in
Inner Conductor OD 3.556 mm | 0.14 in
Outer Conductor OD 12.192 mm | 0.48 in
Nominal Size 1/2 in

Electrical Specifications

Cable Impedance 50 ohm ±2 ohm
Capacitance 82.021 pF/m | 25 pF/ft
dc Resistance, Inner Conductor 0.87 ohms/kft | 2.854 ohms/km
dc Resistance, Outer Conductor 1 ohms/kft | 3.281 ohms/km
dc Test Voltage 2500 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 10200 MHz
Peak Power 15.6 kW
Power Attenuation 1.6985000371932983
Velocity 81 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.320 0.098 15.60
1.5 MHz 0.393 0.120 14.20
2.0 MHz 0.454 0.138 12.28
10.0 MHz 1.025 0.312 5.44
20.0 MHz 1.460 0.445 3.82
30.0 MHz 1.798 0.548 3.10
50.0 MHz 2.342 0.714 2.38
85.0 MHz 3.090 0.942 1.80
88.0 MHz 3.147 0.959 1.77
100.0 MHz 3.366 1.026 1.66
108.0 MHz 3.506 1.069 1.59
150.0 MHz 4.173 1.272 1.34
174.0 MHz 4.518 1.377 1.23
200.0 MHz 4.868 1.484 1.14
204.0 MHz 4.920 1.500 1.13
300.0 MHz 6.064 1.848 0.92
400.0 MHz 7.100 2.164 0.78
450.0 MHz 7.578 2.310 0.74
460.0 MHz 7.671 2.338 0.73
500.0 MHz 8.035 2.449 0.69
512.0 MHz 8.142 2.482 0.68
600.0 MHz 8.898 2.712 0.63
700.0 MHz 9.706 2.958 0.57
800.0 MHz 10.472 3.192 0.53
824.0 MHz 10.650 3.246 0.52
894.0 MHz 11.158 3.401 0.50
960.0 MHz 11.625 3.543 0.48
1000.0 MHz 11.902 3.627 0.47
1218.0 MHz 13.345 4.067 0.42
1250.0 MHz 13.549 4.129 0.41
1500.0 MHz 15.082 4.597 0.37
1700.0 MHz 16.246 4.951 0.34
1794.0 MHz 16.776 5.113 0.33
1800.0 MHz 16.810 5.123 0.33
2000.0 MHz 17.908 5.458 0.31
2100.0 MHz 18.443 5.621 0.30
2200.0 MHz 18.970 5.782 0.29
2300.0 MHz 19.489 5.940 0.29
2500.0 MHz 20.506 6.250 0.27
2700.0 MHz 21.498 6.552 0.26
3000.0 MHz 22.944 6.993 0.24
3400.0 MHz 24.804 7.560 0.22
3600.0 MHz 25.710 7.836 0.22
3700.0 MHz 26.157 7.972 0.21
3800.0 MHz 26.601 8.107 0.21
3900.0 MHz 27.041 8.242 0.21
4000.0 MHz 27.478 8.375 0.20
4100.0 MHz 27.912 8.507 0.20
4200.0 MHz 28.342 8.638 0.20
4300.0 MHz 28.770 8.769 0.19
4400.0 MHz 29.195 8.898 0.19
4500.0 MHz 29.617 9.027 0.19
4600.0 MHz 30.037 9.155 0.19
4700.0 MHz 30.454 9.282 0.18
4800.0 MHz 30.869 9.408 0.18
4900.0 MHz 31.281 9.534 0.18
5000.0 MHz 31.691 9.659 0.18
6000.0 MHz 35.676 10.874 0.16
8000.0 MHz 43.165 13.156 0.13
8800.0 MHz 46.024 14.027 0.12
10000.0 MHz 50.199 15.300 0.11

Material Specifications

Dielectric Material PE
Jacket Material PVDF
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 31.75 mm | 1.25 in
Number of Bends, minimum 20
Number of Bends, typical 50
Tensile Strength 79 kg | 174.165 lb
Bending Moment 6.101 N-m | 4.5 ft lb
Flat Plate Crush Strength 1.964 kg/mm | 110 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.208 kg/m | 0.14 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category