Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CF141T-50

CF141-50, 50 Ohm Conformable Braided Coaxial Cable, variable length, blue FEP jacket.
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Braided coaxial cable
Product Series CF141-50

General Specifications

Braid Coverage 100 %
Cable Type Conformable
Jacket Color Blue

Dimensions

Reel Flange 300 mm | 11.811 in
Reel Hub 130 mm | 5.118 in
Reel Traverse 130 mm | 5.118 in
Diameter Over Dielectric 3.03 mm | 0.119 in
Inner Conductor OD 0.92 mm | 0.036 in
Outer Conductor OD 3.58 mm | 0.141 in
Nominal Size 0.141 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 92 pF/m | 28.042 pF/ft
dc Test Voltage 1900 V
Maximum Frequency 33 GHz
Operating Frequency Band 30 – 18000 MHz
Peak Power 3.2 kW
Shielding Effectiveness 100 dB
Velocity 70 %

Attenuation

Frequency Attenuation (dB/100 m)
100.0 MHz 13.00
200.0 MHz 19.00
300.0 MHz 23.00
400.0 MHz 28.00
500.0 MHz 31.00
600.0 MHz 36.00
700.0 MHz 38.00
800.0 MHz 42.00
900.0 MHz 44.00
1000.0 MHz 45.00
1500.0 MHz 60.00
1800.0 MHz 63.00
1900.0 MHz 64.00
2000.0 MHz 65.00
2100.0 MHz 72.00
2400.0 MHz 75.00
3000.0 MHz 79.00
4000.0 MHz 106.00
5000.0 MHz 120.00
5800.0 MHz 132.00
6000.0 MHz 135.00
8000.0 MHz 160.00
9000.0 MHz 171.00
10000.0 MHz 182.00

Material Specifications

Braid Material Tin-soaked copper
Dielectric Material PTFE
Jacket Material FEP
Inner Conductor Material Silver-plated copper-clad steel wire
Shield Tape Material Copper

Mechanical Specifications

Minimum Bend Radius, Single Bend 7.874 mm | 0.31 in

Environmental Specifications

Installation temperature -55 °C to +125 °C (-67 °F to +257 °F)
Operating Temperature -55 °C to +125 °C (-67 °F to +257 °F)
Storage Temperature -55 °C to +125 °C (-67 °F to +257 °F)

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Braided coaxial cable
Product Series CF141-50

General Specifications

Braid Coverage 100 %
Cable Type Conformable
Jacket Color Blue

Dimensions

Reel Flange 300 mm | 11.811 in
Reel Hub 130 mm | 5.118 in
Reel Traverse 130 mm | 5.118 in
Diameter Over Dielectric 3.03 mm | 0.119 in
Inner Conductor OD 0.92 mm | 0.036 in
Outer Conductor OD 3.58 mm | 0.141 in
Nominal Size 0.141 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 92 pF/m | 28.042 pF/ft
dc Test Voltage 1900 V
Maximum Frequency 33 GHz
Operating Frequency Band 30 – 18000 MHz
Peak Power 3.2 kW
Shielding Effectiveness 100 dB
Velocity 70 %

Attenuation

Frequency Attenuation (dB/100 m)
100.0 MHz 13.00
200.0 MHz 19.00
300.0 MHz 23.00
400.0 MHz 28.00
500.0 MHz 31.00
600.0 MHz 36.00
700.0 MHz 38.00
800.0 MHz 42.00
900.0 MHz 44.00
1000.0 MHz 45.00
1500.0 MHz 60.00
1800.0 MHz 63.00
1900.0 MHz 64.00
2000.0 MHz 65.00
2100.0 MHz 72.00
2400.0 MHz 75.00
3000.0 MHz 79.00
4000.0 MHz 106.00
5000.0 MHz 120.00
5800.0 MHz 132.00
6000.0 MHz 135.00
8000.0 MHz 160.00
9000.0 MHz 171.00
10000.0 MHz 182.00

Material Specifications

Braid Material Tin-soaked copper
Dielectric Material PTFE
Jacket Material FEP
Inner Conductor Material Silver-plated copper-clad steel wire
Shield Tape Material Copper

Mechanical Specifications

Minimum Bend Radius, Single Bend 7.874 mm | 0.31 in

Environmental Specifications

Installation temperature -55 °C to +125 °C (-67 °F to +257 °F)
Operating Temperature -55 °C to +125 °C (-67 °F to +257 °F)
Storage Temperature -55 °C to +125 °C (-67 °F to +257 °F)

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category