Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

419001003/10 | CNT-195-P-6G

CNT-195, CNT® 50 Ohm Braided Coaxial Cable,white plenum CMP(ETL) C(ETL), fire retardant.
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-195

General Specifications

Braid Coverage 89 %
Cable Type CNT-195
Jacket Color White

Dimensions

Diameter Over Dielectric 2.79 mm | 0.11 in
Diameter Over Jacket 4.32 mm | 0.17 in
Inner Conductor OD 0.94 mm | 0.037 in
Outer Conductor OD 3.53 mm | 0.139 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 87.2 pF/m | 26.579 pF/ft
dc Resistance, Inner Conductor 25.4 ohms/km | 7.742 ohms/kft
dc Resistance, Outer Conductor 16.08 ohms/km | 4.901 ohms/kft
dc Test Voltage 2000 V
Jacket Spark Test Voltage (rms) 2000 V
Maximum Frequency 37.9 GHz
Operating Frequency Band 1 – 6000 MHz
Peak Power 2.5 kW
Shielding Effectiveness 90 dB
Velocity 75 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 6.560 2.000
50.0 MHz 8.200 2.500
150.0 MHz 14.430 4.400
220.0 MHz 17.400 5.300
450.0 MHz 25.580 7.800
900.0 MHz 37.790 11.520
1800.0 MHz 56.880 17.340
2500.0 MHz 68.950 21.020
3000.0 MHz 76.390 23.290
4000.0 MHz 89.900 27.410
4500.0 MHz 96.200 29.330
5000.0 MHz 102.800 31.340
5200.0 MHz 105.320 32.110
5500.0 MHz 108.500 33.080
5800.0 MHz 112.180 34.200
6000.0 MHz 114.410 34.880

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
100–6000 MHz 1.38 16.00

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam FEP
Jacket Material Fire retardant PVC
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 12.7 mm | 0.5 in
Tensile Strength 18 kg | 39.683 lb
Bending Moment 0.1 N-m | 0.885 in lb
Flat Plate Crush Strength 0.3 kg/mm | 16.799 lb/in

Environmental Specifications

Installation temperature -40 °C to +75 °C (-40 °F to +167 °F)
Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)

Packaging and Weights

Cable weight 0.04 kg/m | 0.027 lb/ft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-195

General Specifications

Braid Coverage 89 %
Cable Type CNT-195
Jacket Color White

Dimensions

Diameter Over Dielectric 2.79 mm | 0.11 in
Diameter Over Jacket 4.32 mm | 0.17 in
Inner Conductor OD 0.94 mm | 0.037 in
Outer Conductor OD 3.53 mm | 0.139 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 87.2 pF/m | 26.579 pF/ft
dc Resistance, Inner Conductor 25.4 ohms/km | 7.742 ohms/kft
dc Resistance, Outer Conductor 16.08 ohms/km | 4.901 ohms/kft
dc Test Voltage 2000 V
Jacket Spark Test Voltage (rms) 2000 V
Maximum Frequency 37.9 GHz
Operating Frequency Band 1 – 6000 MHz
Peak Power 2.5 kW
Shielding Effectiveness 90 dB
Velocity 75 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 6.560 2.000
50.0 MHz 8.200 2.500
150.0 MHz 14.430 4.400
220.0 MHz 17.400 5.300
450.0 MHz 25.580 7.800
900.0 MHz 37.790 11.520
1800.0 MHz 56.880 17.340
2500.0 MHz 68.950 21.020
3000.0 MHz 76.390 23.290
4000.0 MHz 89.900 27.410
4500.0 MHz 96.200 29.330
5000.0 MHz 102.800 31.340
5200.0 MHz 105.320 32.110
5500.0 MHz 108.500 33.080
5800.0 MHz 112.180 34.200
6000.0 MHz 114.410 34.880

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
100–6000 MHz 1.38 16.00

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam FEP
Jacket Material Fire retardant PVC
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 12.7 mm | 0.5 in
Tensile Strength 18 kg | 39.683 lb
Bending Moment 0.1 N-m | 0.885 in lb
Flat Plate Crush Strength 0.3 kg/mm | 16.799 lb/in

Environmental Specifications

Installation temperature -40 °C to +75 °C (-40 °F to +167 °F)
Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)

Packaging and Weights

Cable weight 0.04 kg/m | 0.027 lb/ft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse