Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CNT-195-FR

CNT-195-FR, CNT® 50 Ohm Braided Coaxial Cable, black non-halogenated, fire retardant polyolefin jacket, Dca s2 d2 Compliant

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-195

General Specifications

Braid Coverage 89 %
Cable Type CNT-195
Jacket Color Black

Dimensions

Diameter Over Dielectric 2.79 mm | 0.11 in
Diameter Over Jacket 4.95 mm | 0.195 in
Inner Conductor OD 0.94 mm | 0.037 in
Outer Conductor OD 3.5 mm | 0.138 in
Nominal Size 0.195 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 25.5 ohms/km | 7.772 ohms/kft
dc Resistance, Outer Conductor 16.08 ohms/km | 4.901 ohms/kft
dc Test Voltage 1500 V
Jacket Spark Test Voltage (rms) 3000 V
Maximum Frequency 37.9 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 2.5 kW
Shielding Effectiveness 90 dB
Velocity 75 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 6.560 2.000
50.0 MHz 8.530 2.600
150.0 MHz 14.430 4.400
220.0 MHz 17.710 5.400
450.0 MHz 25.580 7.800
700.0 MHz 32.050 9.770
800.0 MHz 34.310 10.460
900.0 MHz 36.410 11.100
1500.0 MHz 47.790 14.570
1800.0 MHz 52.480 16.000
2100.0 MHz 56.840 17.330
2500.0 MHz 62.320 19.000
3000.0 MHz 68.580 20.910
4000.0 MHz 79.870 24.350
4500.0 MHz 85.050 25.930
5000.0 MHz 89.970 27.430
5200.0 MHz 91.870 28.010
5500.0 MHz 94.660 28.860
5800.0 MHz 97.420 29.700
6000.0 MHz 99.190 30.240

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 12.7 mm | 0.5 in
Tensile Strength 18 kg | 39.683 lb
Bending Moment 0.3 N-m | 2.655 in lb
Flat Plate Crush Strength 0.3 kg/mm | 16.799 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-2

Packaging and Weights

Cable weight 0.03 kg/m | 0.020 lb/ft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-195

General Specifications

Braid Coverage 89 %
Cable Type CNT-195
Jacket Color Black

Dimensions

Diameter Over Dielectric 2.79 mm | 0.11 in
Diameter Over Jacket 4.95 mm | 0.195 in
Inner Conductor OD 0.94 mm | 0.037 in
Outer Conductor OD 3.5 mm | 0.138 in
Nominal Size 0.195 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 25.5 ohms/km | 7.772 ohms/kft
dc Resistance, Outer Conductor 16.08 ohms/km | 4.901 ohms/kft
dc Test Voltage 1500 V
Jacket Spark Test Voltage (rms) 3000 V
Maximum Frequency 37.9 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 2.5 kW
Shielding Effectiveness 90 dB
Velocity 75 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 6.560 2.000
50.0 MHz 8.530 2.600
150.0 MHz 14.430 4.400
220.0 MHz 17.710 5.400
450.0 MHz 25.580 7.800
700.0 MHz 32.050 9.770
800.0 MHz 34.310 10.460
900.0 MHz 36.410 11.100
1500.0 MHz 47.790 14.570
1800.0 MHz 52.480 16.000
2100.0 MHz 56.840 17.330
2500.0 MHz 62.320 19.000
3000.0 MHz 68.580 20.910
4000.0 MHz 79.870 24.350
4500.0 MHz 85.050 25.930
5000.0 MHz 89.970 27.430
5200.0 MHz 91.870 28.010
5500.0 MHz 94.660 28.860
5800.0 MHz 97.420 29.700
6000.0 MHz 99.190 30.240

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 12.7 mm | 0.5 in
Tensile Strength 18 kg | 39.683 lb
Bending Moment 0.3 N-m | 2.655 in lb
Flat Plate Crush Strength 0.3 kg/mm | 16.799 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-2

Packaging and Weights

Cable weight 0.03 kg/m | 0.020 lb/ft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance