Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CNT-600-500M

CNT-600, CNT® 50 Ohm Braided Coaxial Cable, 500 m, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-600

General Specifications

Braid Coverage 90 %
Cable Type CNT-600
Jacket Color Black

Dimensions

Cable Length 500 m | 1640.42 ft
Reel Flange 550 mm | 21.654 in
Reel Hub 254 mm | 10 in
Reel Traverse 675 mm | 26.575 in
Diameter Over Dielectric 11.56 mm | 0.455 in
Diameter Over Jacket 14.99 mm | 0.59 in
Inner Conductor OD 4.47 mm | 0.176 in
Outer Conductor OD 12.5 mm | 0.492 in
Nominal Size 0.600 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 76 pF/m | 23.165 pF/ft
dc Resistance, Inner Conductor 1.74 ohms/km | 0.53 ohms/kft
dc Resistance, Outer Conductor 3.94 ohms/km | 1.201 ohms/kft
dc Test Voltage 4600 V
Jacket Spark Test Voltage (rms) 8000 V
Maximum Frequency 10.2 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 40 kW
Shielding Effectiveness 90 dB
Velocity 87 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 1.600 0.490
50.0 MHz 1.970 0.600
150.0 MHz 3.200 0.970
220.0 MHz 3.800 1.170
450.0 MHz 5.600 1.710
900.0 MHz 8.200 2.500
1500.0 MHz 10.800 3.300
1800.0 MHz 12.100 3.700
2000.0 MHz 12.800 3.900
2400.0 MHz 14.440 4.400
2500.0 MHz 14.800 4.500
3000.0 MHz 16.400 5.000
4000.0 MHz 19.360 5.900
4500.0 MHz 21.000 6.400
5000.0 MHz 22.310 6.800
5200.0 MHz 22.970 7.000
5500.0 MHz 23.620 7.200
5800.0 MHz 24.280 7.400
6000.0 MHz 24.930 7.600

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material Non-halogenated PE
Inner Conductor Material Copper-clad aluminum wire
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 38.1 mm | 1.5 in
Tensile Strength 159 kg | 350.535 lb
Bending Moment 3.7 N-m | 32.748 in lb
Flat Plate Crush Strength 1.1 kg/mm | 61.597 lb/in

Environmental Specifications

Installation temperature -40 °C to +85 °C (-40 °F to +185 °F)
Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)

Packaging and Weights

Packaging Type Reel
Weight, gross 100 kg | 220.462 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-600

General Specifications

Braid Coverage 90 %
Cable Type CNT-600
Jacket Color Black

Dimensions

Cable Length 500 m | 1640.42 ft
Reel Flange 550 mm | 21.654 in
Reel Hub 254 mm | 10 in
Reel Traverse 675 mm | 26.575 in
Diameter Over Dielectric 11.56 mm | 0.455 in
Diameter Over Jacket 14.99 mm | 0.59 in
Inner Conductor OD 4.47 mm | 0.176 in
Outer Conductor OD 12.5 mm | 0.492 in
Nominal Size 0.600 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 76 pF/m | 23.165 pF/ft
dc Resistance, Inner Conductor 1.74 ohms/km | 0.53 ohms/kft
dc Resistance, Outer Conductor 3.94 ohms/km | 1.201 ohms/kft
dc Test Voltage 4600 V
Jacket Spark Test Voltage (rms) 8000 V
Maximum Frequency 10.2 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 40 kW
Shielding Effectiveness 90 dB
Velocity 87 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 1.600 0.490
50.0 MHz 1.970 0.600
150.0 MHz 3.200 0.970
220.0 MHz 3.800 1.170
450.0 MHz 5.600 1.710
900.0 MHz 8.200 2.500
1500.0 MHz 10.800 3.300
1800.0 MHz 12.100 3.700
2000.0 MHz 12.800 3.900
2400.0 MHz 14.440 4.400
2500.0 MHz 14.800 4.500
3000.0 MHz 16.400 5.000
4000.0 MHz 19.360 5.900
4500.0 MHz 21.000 6.400
5000.0 MHz 22.310 6.800
5200.0 MHz 22.970 7.000
5500.0 MHz 23.620 7.200
5800.0 MHz 24.280 7.400
6000.0 MHz 24.930 7.600

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material Non-halogenated PE
Inner Conductor Material Copper-clad aluminum wire
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 38.1 mm | 1.5 in
Tensile Strength 159 kg | 350.535 lb
Bending Moment 3.7 N-m | 32.748 in lb
Flat Plate Crush Strength 1.1 kg/mm | 61.597 lb/in

Environmental Specifications

Installation temperature -40 °C to +85 °C (-40 °F to +185 °F)
Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)

Packaging and Weights

Packaging Type Reel
Weight, gross 100 kg | 220.462 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category