Warning Icon
This product was discontinued on: February 29, 2012

For other alternatives, please contact us for more information.

1 Replacement products available
  • RCT7-LTC-4A-RNA
    RCT7, RADIAX® Coaxial Radiating Cable with Bump, 70–960 MHz, tuned foil, 1-5/8 in, black non-halogenated, fire retardant polyolefin jacket

RCT7-LTC-4A-AXA

RCT7, RADIAX® Coaxial Radiating Cable with Bump, 70–960 MHz, tuned foil, 1-5/8 in, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Radiating cable
Product Brand RADIAX®
Product Series RCT7

General Specifications

Polarization Vertical
Cable Type Radiating Mode (RCT) Series
Jacket Color Black

Dimensions

Diameter Over Jacket, maximum 49.784 mm | 1.96 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 43.815 mm | 1.725 in
Nominal Size 1-5/8 in
Recommended Distance from the Wall 101.6 mm | 4 in
Recommended Hanger Spacing 1.3 m | 4.265 ft

Electrical Specifications

Attenuation Test Method IEC 61196-4
Attenuation Tolerance ±5%
Cable Impedance 50 ohm ±2 ohm
dc Resistance, Inner Conductor 1.435 ohms/km | 0.437 ohms/kft
dc Resistance, Outer Conductor 1.969 ohms/km | 0.6 ohms/kft
dc Test Voltage 15000 V
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 50 – 1000 MHz
Optimum Operating Frequency Band 70 – 960 MHz
Peak Power 302 kW
Stop Bands 520 – 570 MHz
Velocity 93 %
VSWR Installed, typical, 50–960 MHz 1.2999999523162842
VSWR on Reel, typical 1.4299999475479126

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Coupling Loss 50% Coupling Loss 95%
75.0 MHz 0.500 0.140 66 79
100.0 MHz 0.600 0.180 62 72
150.0 MHz 0.700 0.210 68 79
350.0 MHz 1.100 0.340 70 76
450.0 MHz 1.300 0.400 66 69
600.0 MHz 1.600 0.490 64 68
700.0 MHz 1.800 0.550 64 66
800.0 MHz 2.000 0.610 63 66
900.0 MHz 2.200 0.670 62 64
960.0 MHz 2.400 0.730 63 68

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Copper foil

Mechanical Specifications

Minimum Bend Radius, Single Bend 508 mm | 20 in
Tensile Strength 215 kg | 473.993 lb
Bending Moment 16 N-m | 141.612 in lb
Coupling Loss Test Method IEC 61196-4
Coupling Loss Tolerance ±5 dB
Flat Plate Crush Strength 0.8 kg/mm | 44.798 lb/in
Indication of Slot Alignment Yes–bumps face the wall

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.6 kg/m | 0.403 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Radiating cable
Product Brand RADIAX®
Product Series RCT7

General Specifications

Polarization Vertical
Cable Type Radiating Mode (RCT) Series
Jacket Color Black

Dimensions

Diameter Over Jacket, maximum 49.784 mm | 1.96 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 43.815 mm | 1.725 in
Nominal Size 1-5/8 in
Recommended Distance from the Wall 101.6 mm | 4 in
Recommended Hanger Spacing 1.3 m | 4.265 ft

Electrical Specifications

Attenuation Test Method IEC 61196-4
Attenuation Tolerance ±5%
Cable Impedance 50 ohm ±2 ohm
dc Resistance, Inner Conductor 1.435 ohms/km | 0.437 ohms/kft
dc Resistance, Outer Conductor 1.969 ohms/km | 0.6 ohms/kft
dc Test Voltage 15000 V
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 50 – 1000 MHz
Optimum Operating Frequency Band 70 – 960 MHz
Peak Power 302 kW
Stop Bands 520 – 570 MHz
Velocity 93 %
VSWR Installed, typical, 50–960 MHz 1.2999999523162842
VSWR on Reel, typical 1.4299999475479126

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Coupling Loss 50% Coupling Loss 95%
75.0 MHz 0.500 0.140 66 79
100.0 MHz 0.600 0.180 62 72
150.0 MHz 0.700 0.210 68 79
350.0 MHz 1.100 0.340 70 76
450.0 MHz 1.300 0.400 66 69
600.0 MHz 1.600 0.490 64 68
700.0 MHz 1.800 0.550 64 66
800.0 MHz 2.000 0.610 63 66
900.0 MHz 2.200 0.670 62 64
960.0 MHz 2.400 0.730 63 68

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Copper foil

Mechanical Specifications

Minimum Bend Radius, Single Bend 508 mm | 20 in
Tensile Strength 215 kg | 473.993 lb
Bending Moment 16 N-m | 141.612 in lb
Coupling Loss Test Method IEC 61196-4
Coupling Loss Tolerance ±5 dB
Flat Plate Crush Strength 0.8 kg/mm | 44.798 lb/in
Indication of Slot Alignment Yes–bumps face the wall

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.6 kg/m | 0.403 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category