Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
RCT7, RADIAX® Coaxial Radiating Cable with Bump, 50–2700 MHz, tuned foil, 1-5/8 in, black non-halogenated, fire retardant polyolefin jacket
Product Type | Radiating cable |
Product Brand | RADIAX® |
Product Series | RCT7 |
Polarization | Vertical |
Cable Type | Radiating Mode (RCT) Series |
Jacket Color | Black |
Diameter Over Jacket, maximum | 49.784 mm | 1.96 in |
Inner Conductor OD | 18.161 mm | 0.715 in |
Outer Conductor OD | 43.815 mm | 1.725 in |
Nominal Size | 1-5/8 in |
Recommended Distance from the Wall | 101.6 mm | 4 in |
Recommended Hanger Spacing | 1.3 m | 4.265 ft |
Attenuation Test Method | IEC 61196-4 |
Attenuation Tolerance | ±5% |
Cable Impedance | 50 ohm ±2 ohm |
dc Resistance, Inner Conductor | 1.435 ohms/km | 0.437 ohms/kft |
dc Resistance, Outer Conductor | 1.969 ohms/km | 0.6 ohms/kft |
dc Test Voltage | 15000 V |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 10000 V |
Operating Frequency Band | 50 – 2700 MHz |
Optimum Operating Frequency Band | 698 – 960 MHz | 1710 – 2700 MHz |
Peak Power | 302 kW |
Stop Bands | 1090 – 1145 MHz | 1635 – 1705 MHz | 2180 – 2270 MHz | 545 – 570 MHz |
Velocity | 93 % |
VSWR Installed, typical, 1700–2700 MHz | 1.3799999952316284 |
VSWR Installed, typical, 50–960 MHz | 1.2999999523162842 |
VSWR on Reel, typical | 1.4299999475479126 |
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Coupling Loss 50% | Coupling Loss 95% |
75.0 MHz | 0.500 | 0.150 | 69 | 79 |
100.0 MHz | 0.600 | 0.180 | 68 | 79 |
150.0 MHz | 0.700 | 0.210 | 75 | 82 |
350.0 MHz | 1.200 | 0.370 | 79 | 85 |
450.0 MHz | 1.300 | 0.390 | 76 | 80 |
500.0 MHz | 1.400 | 0.420 | 78 | 88 |
600.0 MHz | 1.600 | 0.480 | 72 | 82 |
700.0 MHz | 1.700 | 0.520 | 72 | 77 |
800.0 MHz | 1.900 | 0.580 | 71 | 73 |
900.0 MHz | 2.000 | 0.610 | 70 | 74 |
960.0 MHz | 2.100 | 0.643 | 70 | 73 |
1700.0 MHz | 3.200 | 0.970 | 66 | 72 |
1800.0 MHz | 3.300 | 1.000 | 64 | 69 |
1900.0 MHz | 3.500 | 1.060 | 62 | 68 |
2000.0 MHz | 3.600 | 1.100 | 61 | 68 |
2100.0 MHz | 3.800 | 1.160 | 62 | 68 |
2200.0 MHz | 4.000 | 1.220 | 61 | 67 |
2300.0 MHz | 4.300 | 1.310 | 61 | 67 |
2400.0 MHz | 4.500 | 1.370 | 60 | 68 |
2500.0 MHz | 4.800 | 1.460 | 60 | 68 |
2600.0 MHz | 5.200 | 1.580 | 59 | 68 |
2700.0 MHz | 5.700 | 1.730 | 57 | 67 |
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Corrugated copper tube |
Outer Conductor Material | Copper foil |
Minimum Bend Radius, Single Bend | 508 mm | 20 in |
Tensile Strength | 215 kg | 473.993 lb |
Bending Moment | 16 N-m | 141.612 in lb |
Coupling Loss Test Method | IEC 61196-4 |
Coupling Loss Tolerance | ±5 dB |
Flat Plate Crush Strength | 0.8 kg/mm | 44.798 lb/in |
Indication of Slot Alignment | Yes–bumps face the wall |
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Fire Retardancy Test Method | IEC 60332-1 | IEC 60332-3C-24 |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 | IEC 60754-2 |
Cable weight | 0.78 kg/m | 0.524 lb/ft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Radiating cable |
Product Brand | RADIAX® |
Product Series | RCT7 |
Polarization | Vertical |
Cable Type | Radiating Mode (RCT) Series |
Jacket Color | Black |
Diameter Over Jacket, maximum | 49.784 mm | 1.96 in |
Inner Conductor OD | 18.161 mm | 0.715 in |
Outer Conductor OD | 43.815 mm | 1.725 in |
Nominal Size | 1-5/8 in |
Recommended Distance from the Wall | 101.6 mm | 4 in |
Recommended Hanger Spacing | 1.3 m | 4.265 ft |
Attenuation Test Method | IEC 61196-4 |
Attenuation Tolerance | ±5% |
Cable Impedance | 50 ohm ±2 ohm |
dc Resistance, Inner Conductor | 1.435 ohms/km | 0.437 ohms/kft |
dc Resistance, Outer Conductor | 1.969 ohms/km | 0.6 ohms/kft |
dc Test Voltage | 15000 V |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 10000 V |
Operating Frequency Band | 50 – 2700 MHz |
Optimum Operating Frequency Band | 698 – 960 MHz | 1710 – 2700 MHz |
Peak Power | 302 kW |
Stop Bands | 1090 – 1145 MHz | 1635 – 1705 MHz | 2180 – 2270 MHz | 545 – 570 MHz |
Velocity | 93 % |
VSWR Installed, typical, 1700–2700 MHz | 1.3799999952316284 |
VSWR Installed, typical, 50–960 MHz | 1.2999999523162842 |
VSWR on Reel, typical | 1.4299999475479126 |
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Coupling Loss 50% | Coupling Loss 95% |
75.0 MHz | 0.500 | 0.150 | 69 | 79 |
100.0 MHz | 0.600 | 0.180 | 68 | 79 |
150.0 MHz | 0.700 | 0.210 | 75 | 82 |
350.0 MHz | 1.200 | 0.370 | 79 | 85 |
450.0 MHz | 1.300 | 0.390 | 76 | 80 |
500.0 MHz | 1.400 | 0.420 | 78 | 88 |
600.0 MHz | 1.600 | 0.480 | 72 | 82 |
700.0 MHz | 1.700 | 0.520 | 72 | 77 |
800.0 MHz | 1.900 | 0.580 | 71 | 73 |
900.0 MHz | 2.000 | 0.610 | 70 | 74 |
960.0 MHz | 2.100 | 0.643 | 70 | 73 |
1700.0 MHz | 3.200 | 0.970 | 66 | 72 |
1800.0 MHz | 3.300 | 1.000 | 64 | 69 |
1900.0 MHz | 3.500 | 1.060 | 62 | 68 |
2000.0 MHz | 3.600 | 1.100 | 61 | 68 |
2100.0 MHz | 3.800 | 1.160 | 62 | 68 |
2200.0 MHz | 4.000 | 1.220 | 61 | 67 |
2300.0 MHz | 4.300 | 1.310 | 61 | 67 |
2400.0 MHz | 4.500 | 1.370 | 60 | 68 |
2500.0 MHz | 4.800 | 1.460 | 60 | 68 |
2600.0 MHz | 5.200 | 1.580 | 59 | 68 |
2700.0 MHz | 5.700 | 1.730 | 57 | 67 |
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Corrugated copper tube |
Outer Conductor Material | Copper foil |
Minimum Bend Radius, Single Bend | 508 mm | 20 in |
Tensile Strength | 215 kg | 473.993 lb |
Bending Moment | 16 N-m | 141.612 in lb |
Coupling Loss Test Method | IEC 61196-4 |
Coupling Loss Tolerance | ±5 dB |
Flat Plate Crush Strength | 0.8 kg/mm | 44.798 lb/in |
Indication of Slot Alignment | Yes–bumps face the wall |
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Fire Retardancy Test Method | IEC 60332-1 | IEC 60332-3C-24 |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 | IEC 60754-2 |
Cable weight | 0.78 kg/m | 0.524 lb/ft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |