Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

ETS036-50T

ETS036-50T, HELIAX® Superflexible High Power, High Temperature Foam Coaxial Cable, corrugated copper, 3.6 mm, blue PVDF jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 1.033 0.315 3.00
1.5 MHz 1.266 0.386 3.00
2.0 MHz 1.463 0.446 3.00
10.0 MHz 3.288 1.002 3.00
20.0 MHz 4.668 1.423 3.00
30.0 MHz 5.734 1.748 2.57
50.0 MHz 7.437 2.267 1.99
85.0 MHz 9.758 2.974 1.51
88.0 MHz 9.933 3.027 1.49
100.0 MHz 10.607 3.233 1.39
108.0 MHz 11.036 3.364 1.34
150.0 MHz 13.075 3.985 1.13
174.0 MHz 14.121 4.304 1.05
200.0 MHz 15.180 4.627 0.97
204.0 MHz 15.337 4.675 0.96
300.0 MHz 18.760 5.718 0.79
400.0 MHz 21.825 6.652 0.68
450.0 MHz 23.228 7.079 0.64
460.0 MHz 23.500 7.162 0.63
500.0 MHz 24.562 7.486 0.60
512.0 MHz 24.874 7.581 0.59
600.0 MHz 27.066 8.249 0.55
700.0 MHz 29.393 8.959 0.50
800.0 MHz 31.580 9.625 0.47
824.0 MHz 32.088 9.780 0.46
894.0 MHz 33.532 10.220 0.44
960.0 MHz 34.850 10.622 0.42
1000.0 MHz 35.630 10.860 0.41
1218.0 MHz 39.672 12.091 0.37
1250.0 MHz 40.238 12.264 0.37
1500.0 MHz 44.478 13.556 0.33
1700.0 MHz 47.665 14.528 0.31
1794.0 MHz 49.110 14.968 0.30
1800.0 MHz 49.202 14.996 0.30
2000.0 MHz 52.176 15.903 0.28
2100.0 MHz 53.619 16.342 0.28
2200.0 MHz 55.035 16.774 0.27
2300.0 MHz 56.426 17.198 0.26
2500.0 MHz 59.140 18.025 0.25
2700.0 MHz 61.771 18.827 0.24
3000.0 MHz 65.582 19.988 0.23
3400.0 MHz 70.447 21.471 0.21
3600.0 MHz 72.799 22.188 0.20
3700.0 MHz 73.957 22.541 0.20
3800.0 MHz 75.103 22.890 0.20
3900.0 MHz 76.238 23.236 0.19
4000.0 MHz 77.363 23.579 0.19
4100.0 MHz 78.478 23.919 0.19
4200.0 MHz 79.582 24.256 0.19
4300.0 MHz 80.678 24.589 0.18
4400.0 MHz 81.764 24.920 0.18
4500.0 MHz 82.841 25.249 0.18
4600.0 MHz 83.910 25.575 0.18
4700.0 MHz 84.971 25.898 0.17
4800.0 MHz 86.023 26.219 0.17
4900.0 MHz 87.068 26.537 0.17
5000.0 MHz 88.105 26.853 0.17
6000.0 MHz 98.110 29.902 0.15
8000.0 MHz 116.558 35.525 0.13
8800.0 MHz 123.496 37.640 0.12
10000.0 MHz 133.537 40.700 0.11
12000.0 MHz 149.472 45.557 0.10
14000.0 MHz 164.618 50.173 0.09
15800.0 MHz 177.709 54.163 0.08
16000.0 MHz 179.137 54.598 0.08
18000.0 MHz 193.144 58.868 0.08

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series ETS036-50T

General Specifications

Flexibility Superflexible
Jacket Color Blue

Dimensions

Diameter Over Dielectric 2.388 mm | 0.094 in
Diameter Over Jacket 4.445 mm | 0.175 in
Inner Conductor OD 1.016 mm | 0.04 in
Outer Conductor OD 3.581 mm | 0.141 in
Nominal Size 3.6 mm

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±1.5 ohm
Capacitance 89.6 pF/m | 27.31 pF/ft
dc Resistance, Inner Conductor 21.327 ohms/km | 6.5 ohms/kft
dc Resistance, Outer Conductor 14.108 ohms/km | 4.3 ohms/kft
dc Test Voltage 1500 V
Inductance 0.203 µH/m | 0.062 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 3 kW
Velocity 81 %

Material Specifications

Dielectric Material Expanded PTFE
Jacket Material PVDF
Inner Conductor Material Silver-plated copper wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 0.75 in | 19.05 mm
Minimum Bend Radius, Single Bend 0.75 in | 19.05 mm
Number of Bends, minimum 15
Number of Bends, typical 20
Bending Moment 1.4 N-m | 12.391 in lb
Flat Plate Crush Strength 0.5 kg/mm | 27.999 lb/in

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 392 °F | 200 °C

Packaging and Weights

Cable weight 0.37 kg/m | 2.676 lb/ft

Regulatory Compliance/Certifications

Agency Classification
UL/ETL Certification UL/ETL CertificationCompliant

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 1.033 0.315 3.00
1.5 MHz 1.266 0.386 3.00
2.0 MHz 1.463 0.446 3.00
10.0 MHz 3.288 1.002 3.00
20.0 MHz 4.668 1.423 3.00
30.0 MHz 5.734 1.748 2.57
50.0 MHz 7.437 2.267 1.99
85.0 MHz 9.758 2.974 1.51
88.0 MHz 9.933 3.027 1.49
100.0 MHz 10.607 3.233 1.39
108.0 MHz 11.036 3.364 1.34
150.0 MHz 13.075 3.985 1.13
174.0 MHz 14.121 4.304 1.05
200.0 MHz 15.180 4.627 0.97
204.0 MHz 15.337 4.675 0.96
300.0 MHz 18.760 5.718 0.79
400.0 MHz 21.825 6.652 0.68
450.0 MHz 23.228 7.079 0.64
460.0 MHz 23.500 7.162 0.63
500.0 MHz 24.562 7.486 0.60
512.0 MHz 24.874 7.581 0.59
600.0 MHz 27.066 8.249 0.55
700.0 MHz 29.393 8.959 0.50
800.0 MHz 31.580 9.625 0.47
824.0 MHz 32.088 9.780 0.46
894.0 MHz 33.532 10.220 0.44
960.0 MHz 34.850 10.622 0.42
1000.0 MHz 35.630 10.860 0.41
1218.0 MHz 39.672 12.091 0.37
1250.0 MHz 40.238 12.264 0.37
1500.0 MHz 44.478 13.556 0.33
1700.0 MHz 47.665 14.528 0.31
1794.0 MHz 49.110 14.968 0.30
1800.0 MHz 49.202 14.996 0.30
2000.0 MHz 52.176 15.903 0.28
2100.0 MHz 53.619 16.342 0.28
2200.0 MHz 55.035 16.774 0.27
2300.0 MHz 56.426 17.198 0.26
2500.0 MHz 59.140 18.025 0.25
2700.0 MHz 61.771 18.827 0.24
3000.0 MHz 65.582 19.988 0.23
3400.0 MHz 70.447 21.471 0.21
3600.0 MHz 72.799 22.188 0.20
3700.0 MHz 73.957 22.541 0.20
3800.0 MHz 75.103 22.890 0.20
3900.0 MHz 76.238 23.236 0.19
4000.0 MHz 77.363 23.579 0.19
4100.0 MHz 78.478 23.919 0.19
4200.0 MHz 79.582 24.256 0.19
4300.0 MHz 80.678 24.589 0.18
4400.0 MHz 81.764 24.920 0.18
4500.0 MHz 82.841 25.249 0.18
4600.0 MHz 83.910 25.575 0.18
4700.0 MHz 84.971 25.898 0.17
4800.0 MHz 86.023 26.219 0.17
4900.0 MHz 87.068 26.537 0.17
5000.0 MHz 88.105 26.853 0.17
6000.0 MHz 98.110 29.902 0.15
8000.0 MHz 116.558 35.525 0.13
8800.0 MHz 123.496 37.640 0.12
10000.0 MHz 133.537 40.700 0.11
12000.0 MHz 149.472 45.557 0.10
14000.0 MHz 164.618 50.173 0.09
15800.0 MHz 177.709 54.163 0.08
16000.0 MHz 179.137 54.598 0.08
18000.0 MHz 193.144 58.868 0.08

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series ETS036-50T

General Specifications

Flexibility Superflexible
Jacket Color Blue

Dimensions

Diameter Over Dielectric 2.388 mm | 0.094 in
Diameter Over Jacket 4.445 mm | 0.175 in
Inner Conductor OD 1.016 mm | 0.04 in
Outer Conductor OD 3.581 mm | 0.141 in
Nominal Size 3.6 mm

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±1.5 ohm
Capacitance 89.6 pF/m | 27.31 pF/ft
dc Resistance, Inner Conductor 21.327 ohms/km | 6.5 ohms/kft
dc Resistance, Outer Conductor 14.108 ohms/km | 4.3 ohms/kft
dc Test Voltage 1500 V
Inductance 0.203 µH/m | 0.062 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 3 kW
Velocity 81 %

Material Specifications

Dielectric Material Expanded PTFE
Jacket Material PVDF
Inner Conductor Material Silver-plated copper wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 0.75 in | 19.05 mm
Minimum Bend Radius, Single Bend 0.75 in | 19.05 mm
Number of Bends, minimum 15
Number of Bends, typical 20
Bending Moment 1.4 N-m | 12.391 in lb
Flat Plate Crush Strength 0.5 kg/mm | 27.999 lb/in

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 392 °F | 200 °C

Packaging and Weights

Cable weight 0.37 kg/m | 2.676 lb/ft

Regulatory Compliance/Certifications

Agency Classification
UL/ETL Certification UL/ETL CertificationCompliant
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category