Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

ETS057-50T

ETS057-50T, HELIAX® Superflexible High Power, High Temperature Foam Coaxial Cable, corrugated copper, 5.7 mm, blue PVDF jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.694 0.212 5.60
1.5 MHz 0.851 0.259 5.60
2.0 MHz 0.983 0.300 5.60
10.0 MHz 2.208 0.673 5.60
20.0 MHz 3.133 0.955 5.60
30.0 MHz 3.847 1.172 4.73
50.0 MHz 4.987 1.520 3.65
85.0 MHz 6.539 1.993 2.78
88.0 MHz 6.656 2.029 2.74
100.0 MHz 7.107 2.166 2.56
108.0 MHz 7.393 2.253 2.46
150.0 MHz 8.754 2.668 2.08
174.0 MHz 9.452 2.881 1.93
200.0 MHz 10.158 3.096 1.79
204.0 MHz 10.263 3.128 1.77
300.0 MHz 12.542 3.823 1.45
400.0 MHz 14.581 4.444 1.25
450.0 MHz 15.513 4.728 1.17
460.0 MHz 15.693 4.783 1.16
500.0 MHz 16.399 4.998 1.11
512.0 MHz 16.605 5.061 1.10
600.0 MHz 18.060 5.504 1.01
700.0 MHz 19.602 5.975 0.93
800.0 MHz 21.051 6.416 0.87
824.0 MHz 21.386 6.518 0.85
894.0 MHz 22.342 6.810 0.82
960.0 MHz 23.214 7.075 0.78
1000.0 MHz 23.730 7.232 0.77
1218.0 MHz 26.399 8.046 0.69
1250.0 MHz 26.773 8.160 0.68
1500.0 MHz 29.568 9.012 0.62
1700.0 MHz 31.667 9.652 0.58
1794.0 MHz 32.619 9.942 0.56
1800.0 MHz 32.679 9.960 0.56
2000.0 MHz 34.635 10.556 0.53
2100.0 MHz 35.583 10.845 0.51
2200.0 MHz 36.514 11.129 0.50
2300.0 MHz 37.427 11.407 0.49
2500.0 MHz 39.208 11.950 0.46
2700.0 MHz 40.933 12.476 0.44
3000.0 MHz 43.430 13.237 0.42
3400.0 MHz 46.614 14.207 0.39
3600.0 MHz 48.152 14.676 0.38
3700.0 MHz 48.909 14.907 0.37
3800.0 MHz 49.658 15.135 0.37
3900.0 MHz 50.399 15.361 0.36
4000.0 MHz 51.134 15.585 0.36
4100.0 MHz 51.861 15.807 0.35
4200.0 MHz 52.582 16.026 0.35
4300.0 MHz 53.297 16.244 0.34
4400.0 MHz 54.006 16.460 0.34
4500.0 MHz 54.708 16.674 0.33
4600.0 MHz 55.405 16.887 0.33
4700.0 MHz 56.097 17.097 0.32
4800.0 MHz 56.783 17.307 0.32
4900.0 MHz 57.463 17.514 0.32
5000.0 MHz 58.139 17.720 0.31
6000.0 MHz 64.649 19.704 0.28
8000.0 MHz 76.619 23.352 0.24
8800.0 MHz 81.111 24.722 0.22
10000.0 MHz 87.603 26.700 0.21
12000.0 MHz 97.885 29.834 0.19
14000.0 MHz 107.636 32.806 0.17
15800.0 MHz 116.050 35.370 0.16
16000.0 MHz 116.966 35.650 0.16
18000.0 MHz 125.953 38.389 0.14

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series ETS057-50T

General Specifications

Flexibility Superflexible
Jacket Color Blue

Dimensions

Diameter Over Dielectric 4.064 mm | 0.16 in
Diameter Over Jacket 6.858 mm | 0.27 in
Inner Conductor OD 1.524 mm | 0.06 in
Outer Conductor OD 5.842 mm | 0.23 in
Nominal Size 5.7 mm

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±2 ohm
Capacitance 84.3 pF/m | 25.695 pF/ft
dc Resistance, Inner Conductor 8.531 ohms/km | 2.6 ohms/kft
dc Resistance, Outer Conductor 9.843 ohms/km | 3 ohms/kft
dc Test Voltage 1500 V
Inductance 0.217 µH/m | 0.066 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 5.6 kW
Velocity 78 %

Material Specifications

Dielectric Material Expanded PTFE
Jacket Material PVDF
Inner Conductor Material Silver-plated copper wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 0.5 in | 12.7 mm
Minimum Bend Radius, Single Bend 0.38 in | 9.652 mm
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 20 kg | 44.092 lb
Bending Moment 1.4 N-m | 12.391 in lb
Flat Plate Crush Strength 0.6 kg/mm | 33.598 lb/in

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 392 °F | 200 °C

Packaging and Weights

Cable weight 0.07 kg/m | 0.506 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification UL/ETL CertificationCATVP and CATVR

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.694 0.212 5.60
1.5 MHz 0.851 0.259 5.60
2.0 MHz 0.983 0.300 5.60
10.0 MHz 2.208 0.673 5.60
20.0 MHz 3.133 0.955 5.60
30.0 MHz 3.847 1.172 4.73
50.0 MHz 4.987 1.520 3.65
85.0 MHz 6.539 1.993 2.78
88.0 MHz 6.656 2.029 2.74
100.0 MHz 7.107 2.166 2.56
108.0 MHz 7.393 2.253 2.46
150.0 MHz 8.754 2.668 2.08
174.0 MHz 9.452 2.881 1.93
200.0 MHz 10.158 3.096 1.79
204.0 MHz 10.263 3.128 1.77
300.0 MHz 12.542 3.823 1.45
400.0 MHz 14.581 4.444 1.25
450.0 MHz 15.513 4.728 1.17
460.0 MHz 15.693 4.783 1.16
500.0 MHz 16.399 4.998 1.11
512.0 MHz 16.605 5.061 1.10
600.0 MHz 18.060 5.504 1.01
700.0 MHz 19.602 5.975 0.93
800.0 MHz 21.051 6.416 0.87
824.0 MHz 21.386 6.518 0.85
894.0 MHz 22.342 6.810 0.82
960.0 MHz 23.214 7.075 0.78
1000.0 MHz 23.730 7.232 0.77
1218.0 MHz 26.399 8.046 0.69
1250.0 MHz 26.773 8.160 0.68
1500.0 MHz 29.568 9.012 0.62
1700.0 MHz 31.667 9.652 0.58
1794.0 MHz 32.619 9.942 0.56
1800.0 MHz 32.679 9.960 0.56
2000.0 MHz 34.635 10.556 0.53
2100.0 MHz 35.583 10.845 0.51
2200.0 MHz 36.514 11.129 0.50
2300.0 MHz 37.427 11.407 0.49
2500.0 MHz 39.208 11.950 0.46
2700.0 MHz 40.933 12.476 0.44
3000.0 MHz 43.430 13.237 0.42
3400.0 MHz 46.614 14.207 0.39
3600.0 MHz 48.152 14.676 0.38
3700.0 MHz 48.909 14.907 0.37
3800.0 MHz 49.658 15.135 0.37
3900.0 MHz 50.399 15.361 0.36
4000.0 MHz 51.134 15.585 0.36
4100.0 MHz 51.861 15.807 0.35
4200.0 MHz 52.582 16.026 0.35
4300.0 MHz 53.297 16.244 0.34
4400.0 MHz 54.006 16.460 0.34
4500.0 MHz 54.708 16.674 0.33
4600.0 MHz 55.405 16.887 0.33
4700.0 MHz 56.097 17.097 0.32
4800.0 MHz 56.783 17.307 0.32
4900.0 MHz 57.463 17.514 0.32
5000.0 MHz 58.139 17.720 0.31
6000.0 MHz 64.649 19.704 0.28
8000.0 MHz 76.619 23.352 0.24
8800.0 MHz 81.111 24.722 0.22
10000.0 MHz 87.603 26.700 0.21
12000.0 MHz 97.885 29.834 0.19
14000.0 MHz 107.636 32.806 0.17
15800.0 MHz 116.050 35.370 0.16
16000.0 MHz 116.966 35.650 0.16
18000.0 MHz 125.953 38.389 0.14

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series ETS057-50T

General Specifications

Flexibility Superflexible
Jacket Color Blue

Dimensions

Diameter Over Dielectric 4.064 mm | 0.16 in
Diameter Over Jacket 6.858 mm | 0.27 in
Inner Conductor OD 1.524 mm | 0.06 in
Outer Conductor OD 5.842 mm | 0.23 in
Nominal Size 5.7 mm

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±2 ohm
Capacitance 84.3 pF/m | 25.695 pF/ft
dc Resistance, Inner Conductor 8.531 ohms/km | 2.6 ohms/kft
dc Resistance, Outer Conductor 9.843 ohms/km | 3 ohms/kft
dc Test Voltage 1500 V
Inductance 0.217 µH/m | 0.066 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 5.6 kW
Velocity 78 %

Material Specifications

Dielectric Material Expanded PTFE
Jacket Material PVDF
Inner Conductor Material Silver-plated copper wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 0.5 in | 12.7 mm
Minimum Bend Radius, Single Bend 0.38 in | 9.652 mm
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 20 kg | 44.092 lb
Bending Moment 1.4 N-m | 12.391 in lb
Flat Plate Crush Strength 0.6 kg/mm | 33.598 lb/in

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 392 °F | 200 °C

Packaging and Weights

Cable weight 0.07 kg/m | 0.506 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification UL/ETL CertificationCATVP and CATVR
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category