Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

FSJ057RN-50

FSJ057-50, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 5.7 mm, gray non-halogenated, fire retardant polyolefin jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.717 0.219 5.60
1.5 MHz 0.879 0.268 5.60
2.0 MHz 1.016 0.310 5.60
10.0 MHz 2.282 0.696 2.95
20.0 MHz 3.239 0.987 2.08
30.0 MHz 3.979 1.213 1.69
50.0 MHz 5.159 1.572 1.30
85.0 MHz 6.767 2.063 0.99
88.0 MHz 6.889 2.100 0.98
100.0 MHz 7.356 2.242 0.91
108.0 MHz 7.653 2.332 0.88
150.0 MHz 9.065 2.763 0.74
174.0 MHz 9.789 2.983 0.69
200.0 MHz 10.522 3.207 0.64
204.0 MHz 10.631 3.240 0.63
300.0 MHz 12.999 3.962 0.52
400.0 MHz 15.119 4.608 0.44
450.0 MHz 16.088 4.903 0.42
460.0 MHz 16.276 4.961 0.41
500.0 MHz 17.011 5.185 0.40
512.0 MHz 17.226 5.250 0.39
600.0 MHz 18.741 5.712 0.36
700.0 MHz 20.348 6.202 0.33
800.0 MHz 21.858 6.662 0.31
824.0 MHz 22.208 6.769 0.30
894.0 MHz 23.205 7.072 0.29
960.0 MHz 24.114 7.350 0.28
1000.0 MHz 24.653 7.514 0.27
1218.0 MHz 27.440 8.363 0.25
1250.0 MHz 27.831 8.482 0.24
1500.0 MHz 30.753 9.373 0.22
1700.0 MHz 32.949 10.042 0.20
1794.0 MHz 33.945 10.346 0.20
1800.0 MHz 34.007 10.365 0.20
2000.0 MHz 36.056 10.989 0.19
2100.0 MHz 37.049 11.292 0.18
2200.0 MHz 38.024 11.589 0.18
2300.0 MHz 38.981 11.881 0.17
2500.0 MHz 40.848 12.450 0.16
2700.0 MHz 42.658 13.002 0.16
3000.0 MHz 45.279 13.800 0.15
3400.0 MHz 48.623 14.819 0.14
3600.0 MHz 50.239 15.312 0.13
3700.0 MHz 51.034 15.554 0.13
3800.0 MHz 51.821 15.794 0.13
3900.0 MHz 52.601 16.032 0.13
4000.0 MHz 53.374 16.268 0.13
4100.0 MHz 54.139 16.501 0.12
4200.0 MHz 54.898 16.732 0.12
4300.0 MHz 55.650 16.961 0.12
4400.0 MHz 56.395 17.188 0.12
4500.0 MHz 57.135 17.414 0.12
4600.0 MHz 57.869 17.637 0.12
4700.0 MHz 58.596 17.859 0.11
4800.0 MHz 59.319 18.079 0.11
4900.0 MHz 60.036 18.298 0.11
5000.0 MHz 60.747 18.515 0.11
6000.0 MHz 67.609 20.606 0.10
8000.0 MHz 80.248 24.459 0.08
8800.0 MHz 84.998 25.906 0.08
10000.0 MHz 91.868 28.000 0.07
12000.0 MHz 102.763 31.321 0.07
14000.0 MHz 113.110 34.474 0.06
15800.0 MHz 122.047 37.198 0.06
16000.0 MHz 123.021 37.495 0.05
18000.0 MHz 132.578 40.408 0.05

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series FSJ057-50

General Specifications

Flexibility Superflexible
Jacket Color Gray

Dimensions

Diameter Over Dielectric 4.064 mm | 0.16 in
Diameter Over Jacket 6.858 mm | 0.27 in
Inner Conductor OD 1.524 mm | 0.06 in
Outer Conductor OD 5.842 mm | 0.23 in
Nominal Size 5.7 mm

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±1 ohm
Capacitance 84.3 pF/m | 25.695 pF/ft
dc Resistance, Inner Conductor 13.944 ohms/km | 4.25 ohms/kft
dc Resistance, Outer Conductor 9.843 ohms/km | 3 ohms/kft
dc Test Voltage 1500 V
Inductance 0.197 µH/m | 0.06 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 5.6 kW
Velocity 78 %

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 0.5 in | 12.7 mm
Minimum Bend Radius, Single Bend 0.25 in | 6.35 mm
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 14 kg | 30.865 lb
Bending Moment 1.4 N-m | 12.391 in lb
Flat Plate Crush Strength 0.6 kg/mm | 33.598 lb/in

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 212 °F | 100 °C
Fire Retardancy Test Method UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.6 kg/m | 4.34 lb/ft

Regulatory Compliance/Certifications

Agency Classification
UL/ETL Certification UL/ETL CertificationCATVP and CATVR

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.717 0.219 5.60
1.5 MHz 0.879 0.268 5.60
2.0 MHz 1.016 0.310 5.60
10.0 MHz 2.282 0.696 2.95
20.0 MHz 3.239 0.987 2.08
30.0 MHz 3.979 1.213 1.69
50.0 MHz 5.159 1.572 1.30
85.0 MHz 6.767 2.063 0.99
88.0 MHz 6.889 2.100 0.98
100.0 MHz 7.356 2.242 0.91
108.0 MHz 7.653 2.332 0.88
150.0 MHz 9.065 2.763 0.74
174.0 MHz 9.789 2.983 0.69
200.0 MHz 10.522 3.207 0.64
204.0 MHz 10.631 3.240 0.63
300.0 MHz 12.999 3.962 0.52
400.0 MHz 15.119 4.608 0.44
450.0 MHz 16.088 4.903 0.42
460.0 MHz 16.276 4.961 0.41
500.0 MHz 17.011 5.185 0.40
512.0 MHz 17.226 5.250 0.39
600.0 MHz 18.741 5.712 0.36
700.0 MHz 20.348 6.202 0.33
800.0 MHz 21.858 6.662 0.31
824.0 MHz 22.208 6.769 0.30
894.0 MHz 23.205 7.072 0.29
960.0 MHz 24.114 7.350 0.28
1000.0 MHz 24.653 7.514 0.27
1218.0 MHz 27.440 8.363 0.25
1250.0 MHz 27.831 8.482 0.24
1500.0 MHz 30.753 9.373 0.22
1700.0 MHz 32.949 10.042 0.20
1794.0 MHz 33.945 10.346 0.20
1800.0 MHz 34.007 10.365 0.20
2000.0 MHz 36.056 10.989 0.19
2100.0 MHz 37.049 11.292 0.18
2200.0 MHz 38.024 11.589 0.18
2300.0 MHz 38.981 11.881 0.17
2500.0 MHz 40.848 12.450 0.16
2700.0 MHz 42.658 13.002 0.16
3000.0 MHz 45.279 13.800 0.15
3400.0 MHz 48.623 14.819 0.14
3600.0 MHz 50.239 15.312 0.13
3700.0 MHz 51.034 15.554 0.13
3800.0 MHz 51.821 15.794 0.13
3900.0 MHz 52.601 16.032 0.13
4000.0 MHz 53.374 16.268 0.13
4100.0 MHz 54.139 16.501 0.12
4200.0 MHz 54.898 16.732 0.12
4300.0 MHz 55.650 16.961 0.12
4400.0 MHz 56.395 17.188 0.12
4500.0 MHz 57.135 17.414 0.12
4600.0 MHz 57.869 17.637 0.12
4700.0 MHz 58.596 17.859 0.11
4800.0 MHz 59.319 18.079 0.11
4900.0 MHz 60.036 18.298 0.11
5000.0 MHz 60.747 18.515 0.11
6000.0 MHz 67.609 20.606 0.10
8000.0 MHz 80.248 24.459 0.08
8800.0 MHz 84.998 25.906 0.08
10000.0 MHz 91.868 28.000 0.07
12000.0 MHz 102.763 31.321 0.07
14000.0 MHz 113.110 34.474 0.06
15800.0 MHz 122.047 37.198 0.06
16000.0 MHz 123.021 37.495 0.05
18000.0 MHz 132.578 40.408 0.05

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series FSJ057-50

General Specifications

Flexibility Superflexible
Jacket Color Gray

Dimensions

Diameter Over Dielectric 4.064 mm | 0.16 in
Diameter Over Jacket 6.858 mm | 0.27 in
Inner Conductor OD 1.524 mm | 0.06 in
Outer Conductor OD 5.842 mm | 0.23 in
Nominal Size 5.7 mm

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±1 ohm
Capacitance 84.3 pF/m | 25.695 pF/ft
dc Resistance, Inner Conductor 13.944 ohms/km | 4.25 ohms/kft
dc Resistance, Outer Conductor 9.843 ohms/km | 3 ohms/kft
dc Test Voltage 1500 V
Inductance 0.197 µH/m | 0.06 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 5.6 kW
Velocity 78 %

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 0.5 in | 12.7 mm
Minimum Bend Radius, Single Bend 0.25 in | 6.35 mm
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 14 kg | 30.865 lb
Bending Moment 1.4 N-m | 12.391 in lb
Flat Plate Crush Strength 0.6 kg/mm | 33.598 lb/in

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 212 °F | 100 °C
Fire Retardancy Test Method UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.6 kg/m | 4.34 lb/ft

Regulatory Compliance/Certifications

Agency Classification
UL/ETL Certification UL/ETL CertificationCATVP and CATVR
Documentation & Downloads

Environment Health and Safety

Product Specification

Technical Publication

Warranty

Other Ways to Browse

Browse by Category

Browse by Category