Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

FSJ1-75

FSJ1-75, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 1/4 in, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.585 0.178 6.70
1.5 MHz 0.718 0.219 6.70
2.0 MHz 0.830 0.253 6.70
10.0 MHz 1.871 0.570 3.00
20.0 MHz 2.664 0.812 2.11
30.0 MHz 3.278 0.999 1.71
50.0 MHz 4.266 1.300 1.32
85.0 MHz 5.620 1.713 1.00
88.0 MHz 5.722 1.744 0.98
100.0 MHz 6.118 1.865 0.92
108.0 MHz 6.370 1.942 0.88
150.0 MHz 7.574 2.309 0.74
174.0 MHz 8.194 2.497 0.68
200.0 MHz 8.825 2.690 0.64
204.0 MHz 8.918 2.718 0.63
300.0 MHz 10.970 3.343 0.51
400.0 MHz 12.824 3.909 0.44
450.0 MHz 13.678 4.169 0.41
460.0 MHz 13.843 4.219 0.41
500.0 MHz 14.493 4.417 0.39
512.0 MHz 14.683 4.475 0.38
600.0 MHz 16.030 4.886 0.35
700.0 MHz 17.466 5.323 0.32
800.0 MHz 18.824 5.737 0.30
824.0 MHz 19.140 5.834 0.29
894.0 MHz 20.041 6.108 0.28
960.0 MHz 20.866 6.360 0.27
1000.0 MHz 21.356 6.509 0.26

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series FSJ1-75

General Specifications

Flexibility Superflexible
Jacket Color Black

Dimensions

Diameter Over Dielectric 4.826 mm | 0.19 in
Diameter Over Jacket 7.366 mm | 0.29 in
Inner Conductor OD 1.0668 mm | 0.042 in
Outer Conductor OD 6.35 mm | 0.25 in
Nominal Size 1/4 in

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 75 ohm ±3 ohm
Capacitance 57.1 pF/m | 17.404 pF/ft
dc Resistance, Inner Conductor 49.213 ohms/km | 15 ohms/kft
dc Resistance, Outer Conductor 5.906 ohms/km | 1.8 ohms/kft
dc Test Voltage 2000 V
Inductance 0.322 µH/m | 0.098 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 1000 MHz
Peak Power 6.7 kW
Velocity 78 %

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad steel wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 1.25 in | 31.75 mm
Number of Bends, minimum 20
Number of Bends, typical 50
Tensile Strength 64 kg | 141.096 lb
Bending Moment 2.7 N-m | 23.897 in lb
Flat Plate Crush Strength 1.9 kg/mm | 106.395 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 212 °F | 100 °C

Packaging and Weights

Cable weight 0.22 kg/m | 1.591 lb/ft

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.585 0.178 6.70
1.5 MHz 0.718 0.219 6.70
2.0 MHz 0.830 0.253 6.70
10.0 MHz 1.871 0.570 3.00
20.0 MHz 2.664 0.812 2.11
30.0 MHz 3.278 0.999 1.71
50.0 MHz 4.266 1.300 1.32
85.0 MHz 5.620 1.713 1.00
88.0 MHz 5.722 1.744 0.98
100.0 MHz 6.118 1.865 0.92
108.0 MHz 6.370 1.942 0.88
150.0 MHz 7.574 2.309 0.74
174.0 MHz 8.194 2.497 0.68
200.0 MHz 8.825 2.690 0.64
204.0 MHz 8.918 2.718 0.63
300.0 MHz 10.970 3.343 0.51
400.0 MHz 12.824 3.909 0.44
450.0 MHz 13.678 4.169 0.41
460.0 MHz 13.843 4.219 0.41
500.0 MHz 14.493 4.417 0.39
512.0 MHz 14.683 4.475 0.38
600.0 MHz 16.030 4.886 0.35
700.0 MHz 17.466 5.323 0.32
800.0 MHz 18.824 5.737 0.30
824.0 MHz 19.140 5.834 0.29
894.0 MHz 20.041 6.108 0.28
960.0 MHz 20.866 6.360 0.27
1000.0 MHz 21.356 6.509 0.26

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series FSJ1-75

General Specifications

Flexibility Superflexible
Jacket Color Black

Dimensions

Diameter Over Dielectric 4.826 mm | 0.19 in
Diameter Over Jacket 7.366 mm | 0.29 in
Inner Conductor OD 1.0668 mm | 0.042 in
Outer Conductor OD 6.35 mm | 0.25 in
Nominal Size 1/4 in

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 75 ohm ±3 ohm
Capacitance 57.1 pF/m | 17.404 pF/ft
dc Resistance, Inner Conductor 49.213 ohms/km | 15 ohms/kft
dc Resistance, Outer Conductor 5.906 ohms/km | 1.8 ohms/kft
dc Test Voltage 2000 V
Inductance 0.322 µH/m | 0.098 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 1000 MHz
Peak Power 6.7 kW
Velocity 78 %

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad steel wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 1.25 in | 31.75 mm
Number of Bends, minimum 20
Number of Bends, typical 50
Tensile Strength 64 kg | 141.096 lb
Bending Moment 2.7 N-m | 23.897 in lb
Flat Plate Crush Strength 1.9 kg/mm | 106.395 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 212 °F | 100 °C

Packaging and Weights

Cable weight 0.22 kg/m | 1.591 lb/ft
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category