Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

FSJ1RN-50B

FSJ1-50B, HELIAX® Superflexible Low Density Foam Coaxial Cable, corrugated copper, 1/4 in, gray non-halogenated, fire retardant polyolefin jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.577 0.176 6.40
1.5 MHz 0.707 0.215 6.40
2.0 MHz 0.816 0.249 6.40
10.0 MHz 1.833 0.559 3.99
20.0 MHz 2.600 0.792 2.81
30.0 MHz 3.192 0.973 2.29
50.0 MHz 4.136 1.261 1.77
85.0 MHz 5.419 1.652 1.35
88.0 MHz 5.516 1.681 1.33
100.0 MHz 5.889 1.795 1.24
108.0 MHz 6.125 1.867 1.19
150.0 MHz 7.250 2.210 1.01
174.0 MHz 7.825 2.385 0.93
200.0 MHz 8.408 2.563 0.87
204.0 MHz 8.495 2.589 0.86
300.0 MHz 10.373 3.162 0.71
400.0 MHz 12.051 3.673 0.61
450.0 MHz 12.817 3.906 0.57
460.0 MHz 12.965 3.952 0.56
500.0 MHz 13.545 4.128 0.54
512.0 MHz 13.715 4.180 0.53
600.0 MHz 14.909 4.544 0.49
700.0 MHz 16.175 4.930 0.45
800.0 MHz 17.362 5.292 0.42
824.0 MHz 17.637 5.376 0.41
894.0 MHz 18.420 5.614 0.40
960.0 MHz 19.134 5.832 0.38
1000.0 MHz 19.556 5.960 0.37
1218.0 MHz 21.738 6.626 0.34
1250.0 MHz 22.044 6.719 0.33
1500.0 MHz 24.326 7.414 0.30
1700.0 MHz 26.038 7.936 0.28
1794.0 MHz 26.813 8.172 0.27
1800.0 MHz 26.862 8.187 0.27
2000.0 MHz 28.455 8.673 0.26
2100.0 MHz 29.227 8.908 0.25
2200.0 MHz 29.984 9.139 0.24
2300.0 MHz 30.727 9.365 0.24
2500.0 MHz 32.174 9.806 0.23
2700.0 MHz 33.576 10.233 0.22
3000.0 MHz 35.602 10.851 0.21
3400.0 MHz 38.183 11.638 0.19
3600.0 MHz 39.428 12.017 0.19
3700.0 MHz 40.041 12.204 0.18
3800.0 MHz 40.647 12.389 0.18
3900.0 MHz 41.247 12.571 0.18
4000.0 MHz 41.841 12.753 0.17
4100.0 MHz 42.429 12.932 0.17
4200.0 MHz 43.012 13.110 0.17
4300.0 MHz 43.590 13.286 0.17
4400.0 MHz 44.163 13.460 0.17
4500.0 MHz 44.730 13.633 0.16
4600.0 MHz 45.293 13.805 0.16
4700.0 MHz 45.852 13.975 0.16
4800.0 MHz 46.405 14.144 0.16
4900.0 MHz 46.955 14.311 0.16
5000.0 MHz 47.500 14.477 0.15
6000.0 MHz 52.747 16.077 0.14
8000.0 MHz 62.370 19.010 0.12
8800.0 MHz 65.974 20.108 0.11
10000.0 MHz 71.173 21.693 0.10
12000.0 MHz 79.393 24.198 0.09
14000.0 MHz 87.172 26.569 0.08
15800.0 MHz 93.872 28.611 0.08
16000.0 MHz 94.601 28.833 0.08
18000.0 MHz 101.745 31.010 0.07

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series FSJ1-50B

General Specifications

Flexibility Superflexible
Jacket Color Gray

Dimensions

Diameter Over Dielectric 4.826 mm | 0.19 in
Diameter Over Jacket 7.62 mm | 0.3 in
Inner Conductor OD 1.905 mm | 0.075 in
Outer Conductor OD 6.35 mm | 0.25 in
Nominal Size 1/4 in

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±1 ohm
Capacitance 79.4 pF/m | 24.201 pF/ft
dc Resistance, Inner Conductor 9.843 ohms/km | 3 ohms/kft
dc Resistance, Outer Conductor 6.562 ohms/km | 2 ohms/kft
dc Test Voltage 1600 V
Inductance 0.2 µH/m | 0.061 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 6.4 kW
Velocity 84 %

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 1 in | 25.4 mm
Minimum Bend Radius, Single Bend 1 in | 25.4 mm
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 68 kg | 149.914 lb
Bending Moment 1.1 N-m | 9.736 in lb
Flat Plate Crush Strength 1.8 kg/mm | 100.795 lb/in

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 212 °F | 100 °C
Fire Retardancy Test Method UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.07 kg/m | 0.506 lb/ft

Regulatory Compliance/Certifications

Agency Classification
UL/ETL Certification UL/ETL CertificationCATVR

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.577 0.176 6.40
1.5 MHz 0.707 0.215 6.40
2.0 MHz 0.816 0.249 6.40
10.0 MHz 1.833 0.559 3.99
20.0 MHz 2.600 0.792 2.81
30.0 MHz 3.192 0.973 2.29
50.0 MHz 4.136 1.261 1.77
85.0 MHz 5.419 1.652 1.35
88.0 MHz 5.516 1.681 1.33
100.0 MHz 5.889 1.795 1.24
108.0 MHz 6.125 1.867 1.19
150.0 MHz 7.250 2.210 1.01
174.0 MHz 7.825 2.385 0.93
200.0 MHz 8.408 2.563 0.87
204.0 MHz 8.495 2.589 0.86
300.0 MHz 10.373 3.162 0.71
400.0 MHz 12.051 3.673 0.61
450.0 MHz 12.817 3.906 0.57
460.0 MHz 12.965 3.952 0.56
500.0 MHz 13.545 4.128 0.54
512.0 MHz 13.715 4.180 0.53
600.0 MHz 14.909 4.544 0.49
700.0 MHz 16.175 4.930 0.45
800.0 MHz 17.362 5.292 0.42
824.0 MHz 17.637 5.376 0.41
894.0 MHz 18.420 5.614 0.40
960.0 MHz 19.134 5.832 0.38
1000.0 MHz 19.556 5.960 0.37
1218.0 MHz 21.738 6.626 0.34
1250.0 MHz 22.044 6.719 0.33
1500.0 MHz 24.326 7.414 0.30
1700.0 MHz 26.038 7.936 0.28
1794.0 MHz 26.813 8.172 0.27
1800.0 MHz 26.862 8.187 0.27
2000.0 MHz 28.455 8.673 0.26
2100.0 MHz 29.227 8.908 0.25
2200.0 MHz 29.984 9.139 0.24
2300.0 MHz 30.727 9.365 0.24
2500.0 MHz 32.174 9.806 0.23
2700.0 MHz 33.576 10.233 0.22
3000.0 MHz 35.602 10.851 0.21
3400.0 MHz 38.183 11.638 0.19
3600.0 MHz 39.428 12.017 0.19
3700.0 MHz 40.041 12.204 0.18
3800.0 MHz 40.647 12.389 0.18
3900.0 MHz 41.247 12.571 0.18
4000.0 MHz 41.841 12.753 0.17
4100.0 MHz 42.429 12.932 0.17
4200.0 MHz 43.012 13.110 0.17
4300.0 MHz 43.590 13.286 0.17
4400.0 MHz 44.163 13.460 0.17
4500.0 MHz 44.730 13.633 0.16
4600.0 MHz 45.293 13.805 0.16
4700.0 MHz 45.852 13.975 0.16
4800.0 MHz 46.405 14.144 0.16
4900.0 MHz 46.955 14.311 0.16
5000.0 MHz 47.500 14.477 0.15
6000.0 MHz 52.747 16.077 0.14
8000.0 MHz 62.370 19.010 0.12
8800.0 MHz 65.974 20.108 0.11
10000.0 MHz 71.173 21.693 0.10
12000.0 MHz 79.393 24.198 0.09
14000.0 MHz 87.172 26.569 0.08
15800.0 MHz 93.872 28.611 0.08
16000.0 MHz 94.601 28.833 0.08
18000.0 MHz 101.745 31.010 0.07

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series FSJ1-50B

General Specifications

Flexibility Superflexible
Jacket Color Gray

Dimensions

Diameter Over Dielectric 4.826 mm | 0.19 in
Diameter Over Jacket 7.62 mm | 0.3 in
Inner Conductor OD 1.905 mm | 0.075 in
Outer Conductor OD 6.35 mm | 0.25 in
Nominal Size 1/4 in

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±1 ohm
Capacitance 79.4 pF/m | 24.201 pF/ft
dc Resistance, Inner Conductor 9.843 ohms/km | 3 ohms/kft
dc Resistance, Outer Conductor 6.562 ohms/km | 2 ohms/kft
dc Test Voltage 1600 V
Inductance 0.2 µH/m | 0.061 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 6.4 kW
Velocity 84 %

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 1 in | 25.4 mm
Minimum Bend Radius, Single Bend 1 in | 25.4 mm
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 68 kg | 149.914 lb
Bending Moment 1.1 N-m | 9.736 in lb
Flat Plate Crush Strength 1.8 kg/mm | 100.795 lb/in

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 212 °F | 100 °C
Fire Retardancy Test Method UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.07 kg/m | 0.506 lb/ft

Regulatory Compliance/Certifications

Agency Classification
UL/ETL Certification UL/ETL CertificationCATVR
Documentation & Downloads

Environment Health and Safety

Product Specification

Technical Publication

Warranty

Other Ways to Browse

Browse by Category

Browse by Category