Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

FSJ4-75A

FSJ4-75A, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 1/2 in, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-75A

General Specifications

Flexibility Superflexible
Jacket Color Black

Dimensions

Diameter Over Dielectric 9.398 mm | 0.37 in
Diameter Over Jacket 13.462 mm | 0.53 in
Inner Conductor OD 2.032 mm | 0.08 in
Outer Conductor OD 12.192 mm | 0.48 in
Nominal Size 1/2 in

Electrical Specifications

Cable Impedance 75 ohm ±2 ohm
Capacitance 54.8 pF/m | 16.703 pF/ft
dc Resistance, Inner Conductor 4.922 ohms/km | 1.5 ohms/kft
dc Resistance, Outer Conductor 3.281 ohms/km | 1 ohms/kft
dc Test Voltage 2500 V
Inductance 0.308 µH/m | 0.094 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 1000 MHz
Peak Power 10 kW
Velocity 81 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.301 0.092 10.00
1.5 MHz 0.369 0.112 10.00
2.0 MHz 0.427 0.130 10.00
10.0 MHz 0.962 0.293 5.83
20.0 MHz 1.369 0.417 4.10
30.0 MHz 1.685 0.514 3.33
50.0 MHz 2.192 0.668 2.56
85.0 MHz 2.887 0.880 1.94
88.0 MHz 2.940 0.896 1.91
100.0 MHz 3.143 0.958 1.79
108.0 MHz 3.272 0.997 1.71
150.0 MHz 3.890 1.186 1.44
174.0 MHz 4.208 1.283 1.33
200.0 MHz 4.532 1.381 1.24
204.0 MHz 4.580 1.396 1.23
300.0 MHz 5.632 1.716 1.00
400.0 MHz 6.582 2.006 0.85
450.0 MHz 7.019 2.139 0.80
460.0 MHz 7.104 2.165 0.79
500.0 MHz 7.437 2.267 0.75
512.0 MHz 7.535 2.296 0.74
600.0 MHz 8.224 2.507 0.68
700.0 MHz 8.960 2.731 0.63
800.0 MHz 9.655 2.943 0.58
824.0 MHz 9.817 2.992 0.57
894.0 MHz 10.278 3.133 0.55
960.0 MHz 10.701 3.261 0.52
1000.0 MHz 10.951 3.338 0.51

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad steel wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 31.75 mm | 1.25 in
Number of Bends, minimum 20
Number of Bends, typical 50
Tensile Strength 64 kg | 141.096 lb
Bending Moment 2.7 N-m | 23.897 in lb
Flat Plate Crush Strength 1.9 kg/mm | 106.395 lb/in

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.22 kg/m | 0.148 lb/ft

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-75A

General Specifications

Flexibility Superflexible
Jacket Color Black

Dimensions

Diameter Over Dielectric 9.398 mm | 0.37 in
Diameter Over Jacket 13.462 mm | 0.53 in
Inner Conductor OD 2.032 mm | 0.08 in
Outer Conductor OD 12.192 mm | 0.48 in
Nominal Size 1/2 in

Electrical Specifications

Cable Impedance 75 ohm ±2 ohm
Capacitance 54.8 pF/m | 16.703 pF/ft
dc Resistance, Inner Conductor 4.922 ohms/km | 1.5 ohms/kft
dc Resistance, Outer Conductor 3.281 ohms/km | 1 ohms/kft
dc Test Voltage 2500 V
Inductance 0.308 µH/m | 0.094 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 1000 MHz
Peak Power 10 kW
Velocity 81 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.301 0.092 10.00
1.5 MHz 0.369 0.112 10.00
2.0 MHz 0.427 0.130 10.00
10.0 MHz 0.962 0.293 5.83
20.0 MHz 1.369 0.417 4.10
30.0 MHz 1.685 0.514 3.33
50.0 MHz 2.192 0.668 2.56
85.0 MHz 2.887 0.880 1.94
88.0 MHz 2.940 0.896 1.91
100.0 MHz 3.143 0.958 1.79
108.0 MHz 3.272 0.997 1.71
150.0 MHz 3.890 1.186 1.44
174.0 MHz 4.208 1.283 1.33
200.0 MHz 4.532 1.381 1.24
204.0 MHz 4.580 1.396 1.23
300.0 MHz 5.632 1.716 1.00
400.0 MHz 6.582 2.006 0.85
450.0 MHz 7.019 2.139 0.80
460.0 MHz 7.104 2.165 0.79
500.0 MHz 7.437 2.267 0.75
512.0 MHz 7.535 2.296 0.74
600.0 MHz 8.224 2.507 0.68
700.0 MHz 8.960 2.731 0.63
800.0 MHz 9.655 2.943 0.58
824.0 MHz 9.817 2.992 0.57
894.0 MHz 10.278 3.133 0.55
960.0 MHz 10.701 3.261 0.52
1000.0 MHz 10.951 3.338 0.51

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad steel wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 31.75 mm | 1.25 in
Number of Bends, minimum 20
Number of Bends, typical 50
Tensile Strength 64 kg | 141.096 lb
Bending Moment 2.7 N-m | 23.897 in lb
Flat Plate Crush Strength 1.9 kg/mm | 106.395 lb/in

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.22 kg/m | 0.148 lb/ft
Other Ways to Browse

Browse by Category

Browse by Category