Warning Icon
This product was discontinued on: May 17, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

FXL-540-NHR

FXL-540, HELIAX® Flexible Coaxial Cable, smoothwall aluminum, 1/2 in, black non-halogenated, fire retardant, low smoke, riser rated polyolefin jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This product is part of the CommScope Wired for Wireless® Solution
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
100.0 MHz 2.155 0.657 3.49
108.0 MHz 2.242 0.683 3.36
150.0 MHz 2.653 0.809 2.84
174.0 MHz 2.864 0.873 2.63
200.0 MHz 3.077 0.938 2.45
204.0 MHz 3.108 0.947 2.42
300.0 MHz 3.795 1.157 1.98
400.0 MHz 4.408 1.344 1.71
450.0 MHz 4.688 1.429 1.61
460.0 MHz 4.743 1.445 1.59
500.0 MHz 4.955 1.510 1.52
512.0 MHz 5.017 1.529 1.50
600.0 MHz 5.453 1.662 1.38
700.0 MHz 5.915 1.803 1.27
800.0 MHz 6.349 1.935 1.19
824.0 MHz 6.449 1.966 1.17
894.0 MHz 6.735 2.053 1.12
960.0 MHz 6.996 2.132 1.08
1000.0 MHz 7.150 2.179 1.05
1218.0 MHz 7.947 2.422 0.95
1250.0 MHz 8.058 2.456 0.93
1500.0 MHz 8.891 2.710 0.85
1700.0 MHz 9.516 2.900 0.79
1794.0 MHz 9.799 2.987 0.77
1800.0 MHz 9.817 2.992 0.77
2000.0 MHz 10.398 3.169 0.72
2100.0 MHz 10.680 3.255 0.70
2200.0 MHz 10.956 3.339 0.69
2300.0 MHz 11.227 3.422 0.67
2500.0 MHz 11.754 3.583 0.64
2700.0 MHz 12.265 3.738 0.61
3000.0 MHz 13.004 3.963 0.58
3400.0 MHz 13.945 4.250 0.54
3600.0 MHz 14.399 4.388 0.52
3700.0 MHz 14.622 4.456 0.51
3800.0 MHz 14.843 4.524 0.51
3900.0 MHz 15.061 4.590 0.50
4000.0 MHz 15.278 4.656 0.49
4100.0 MHz 15.492 4.722 0.49
4200.0 MHz 15.705 4.787 0.48
4300.0 MHz 15.915 4.851 0.47
4400.0 MHz 16.124 4.914 0.47
4500.0 MHz 16.330 4.977 0.46
4600.0 MHz 16.535 5.040 0.46
4700.0 MHz 16.739 5.102 0.45
4800.0 MHz 16.940 5.163 0.44
4900.0 MHz 17.141 5.224 0.44
5000.0 MHz 17.339 5.285 0.43
6000.0 MHz 19.250 5.867 0.39
8000.0 MHz 22.751 6.934 0.33
8800.0 MHz 24.062 7.334 0.31

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–960 MHz 1.13 24.30
1700–2000 MHz 1.13 24.30
2300–2700 MHz 1.13 24.30

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series FXL-540
Ordering Note CommScope® non-standard product | Not available in the United States or Canada

General Specifications

Flexibility Flexible
Jacket Color Black

Dimensions

Diameter Over Jacket 50.292 mm | 1.98 in
Inner Conductor OD 18 mm | 0.709 in
Outer Conductor OD 47.6 mm | 1.874 in
Nominal Size 1/2 in

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±1 ohm
Capacitance 75.8 pF/m | 23.104 pF/ft
dc Resistance, Inner Conductor 1.21 ohms/km | 0.369 ohms/kft
dc Resistance, Outer Conductor 0.46 ohms/km | 0.14 ohms/kft
dc Test Voltage 2500 V
Inductance 0.19 µH/m | 0.058 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 100 – 8800 MHz
Peak Power 41.8 kW
Velocity 88 %

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Smoothwall aluminum

Mechanical Specifications

Minimum Bend Radius, multiple Bends 8 in | 203.2 mm
Minimum Bend Radius, Single Bend 2 in | 50.8 mm
Number of Bends, minimum 15
Tensile Strength 680 kg | 1499.142 lb
Bending Moment 208.8 N-m | 1848.036 in lb
Flat Plate Crush Strength 2.7 kg/mm | 151.193 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 212 °F | 100 °C
Fire Retardancy Test Method IEC 60332-3-24 | UL 1666/CATVR/CMR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-2 | IEC 60754-1

Packaging and Weights

Cable weight 1.23 kg/m | 8.897 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification UL/ETL CertificationCATVR/CMR

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
100.0 MHz 2.155 0.657 3.49
108.0 MHz 2.242 0.683 3.36
150.0 MHz 2.653 0.809 2.84
174.0 MHz 2.864 0.873 2.63
200.0 MHz 3.077 0.938 2.45
204.0 MHz 3.108 0.947 2.42
300.0 MHz 3.795 1.157 1.98
400.0 MHz 4.408 1.344 1.71
450.0 MHz 4.688 1.429 1.61
460.0 MHz 4.743 1.445 1.59
500.0 MHz 4.955 1.510 1.52
512.0 MHz 5.017 1.529 1.50
600.0 MHz 5.453 1.662 1.38
700.0 MHz 5.915 1.803 1.27
800.0 MHz 6.349 1.935 1.19
824.0 MHz 6.449 1.966 1.17
894.0 MHz 6.735 2.053 1.12
960.0 MHz 6.996 2.132 1.08
1000.0 MHz 7.150 2.179 1.05
1218.0 MHz 7.947 2.422 0.95
1250.0 MHz 8.058 2.456 0.93
1500.0 MHz 8.891 2.710 0.85
1700.0 MHz 9.516 2.900 0.79
1794.0 MHz 9.799 2.987 0.77
1800.0 MHz 9.817 2.992 0.77
2000.0 MHz 10.398 3.169 0.72
2100.0 MHz 10.680 3.255 0.70
2200.0 MHz 10.956 3.339 0.69
2300.0 MHz 11.227 3.422 0.67
2500.0 MHz 11.754 3.583 0.64
2700.0 MHz 12.265 3.738 0.61
3000.0 MHz 13.004 3.963 0.58
3400.0 MHz 13.945 4.250 0.54
3600.0 MHz 14.399 4.388 0.52
3700.0 MHz 14.622 4.456 0.51
3800.0 MHz 14.843 4.524 0.51
3900.0 MHz 15.061 4.590 0.50
4000.0 MHz 15.278 4.656 0.49
4100.0 MHz 15.492 4.722 0.49
4200.0 MHz 15.705 4.787 0.48
4300.0 MHz 15.915 4.851 0.47
4400.0 MHz 16.124 4.914 0.47
4500.0 MHz 16.330 4.977 0.46
4600.0 MHz 16.535 5.040 0.46
4700.0 MHz 16.739 5.102 0.45
4800.0 MHz 16.940 5.163 0.44
4900.0 MHz 17.141 5.224 0.44
5000.0 MHz 17.339 5.285 0.43
6000.0 MHz 19.250 5.867 0.39
8000.0 MHz 22.751 6.934 0.33
8800.0 MHz 24.062 7.334 0.31

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–960 MHz 1.13 24.30
1700–2000 MHz 1.13 24.30
2300–2700 MHz 1.13 24.30

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series FXL-540
Ordering Note CommScope® non-standard product | Not available in the United States or Canada

General Specifications

Flexibility Flexible
Jacket Color Black

Dimensions

Diameter Over Jacket 50.292 mm | 1.98 in
Inner Conductor OD 18 mm | 0.709 in
Outer Conductor OD 47.6 mm | 1.874 in
Nominal Size 1/2 in

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±1 ohm
Capacitance 75.8 pF/m | 23.104 pF/ft
dc Resistance, Inner Conductor 1.21 ohms/km | 0.369 ohms/kft
dc Resistance, Outer Conductor 0.46 ohms/km | 0.14 ohms/kft
dc Test Voltage 2500 V
Inductance 0.19 µH/m | 0.058 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 100 – 8800 MHz
Peak Power 41.8 kW
Velocity 88 %

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Smoothwall aluminum

Mechanical Specifications

Minimum Bend Radius, multiple Bends 8 in | 203.2 mm
Minimum Bend Radius, Single Bend 2 in | 50.8 mm
Number of Bends, minimum 15
Tensile Strength 680 kg | 1499.142 lb
Bending Moment 208.8 N-m | 1848.036 in lb
Flat Plate Crush Strength 2.7 kg/mm | 151.193 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 212 °F | 100 °C
Fire Retardancy Test Method IEC 60332-3-24 | UL 1666/CATVR/CMR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-2 | IEC 60754-1

Packaging and Weights

Cable weight 1.23 kg/m | 8.897 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification UL/ETL CertificationCATVR/CMR
Other Ways to Browse

Browse by Category

Browse by Category