Warning Icon
This product was discontinued on: December 31, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

FXL-780-NHR

FXL-780, HELIAX® Flexible Coaxial Cable, smoothwall aluminum, 7/8 in, black non-halogenated, fire retardant, low smoke, riser rated polyolefin jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
100.0 MHz 1.152 0.351 5.95
108.0 MHz 1.198 0.365 5.72
150.0 MHz 1.420 0.433 4.83
174.0 MHz 1.534 0.468 4.47
200.0 MHz 1.650 0.503 4.15
204.0 MHz 1.667 0.508 4.11
300.0 MHz 2.041 0.622 3.36
400.0 MHz 2.377 0.724 2.88
450.0 MHz 2.530 0.771 2.71
460.0 MHz 2.560 0.780 2.68
500.0 MHz 2.677 0.816 2.56
512.0 MHz 2.711 0.826 2.53
600.0 MHz 2.951 0.899 2.32
700.0 MHz 3.207 0.977 2.14
800.0 MHz 3.447 1.051 1.99
824.0 MHz 3.503 1.068 1.96
894.0 MHz 3.662 1.116 1.87
960.0 MHz 3.807 1.160 1.80
1000.0 MHz 3.893 1.186 1.76
1218.0 MHz 4.338 1.322 1.58
1250.0 MHz 4.401 1.341 1.56
1500.0 MHz 4.869 1.484 1.41
1700.0 MHz 5.221 1.591 1.31
1794.0 MHz 5.381 1.640 1.27
1800.0 MHz 5.391 1.643 1.27
2000.0 MHz 5.721 1.744 1.20
2100.0 MHz 5.880 1.792 1.17
2200.0 MHz 6.037 1.840 1.14
2300.0 MHz 6.192 1.887 1.11
2500.0 MHz 6.493 1.979 1.06
2700.0 MHz 6.785 2.068 1.01
3000.0 MHz 7.209 2.197 0.95
3400.0 MHz 7.750 2.362 0.88
3600.0 MHz 8.012 2.442 0.86
3700.0 MHz 8.141 2.481 0.84
3800.0 MHz 8.269 2.520 0.83
3900.0 MHz 8.395 2.559 0.82
4000.0 MHz 8.521 2.597 0.80
4100.0 MHz 8.645 2.635 0.79
4200.0 MHz 8.768 2.672 0.78
4300.0 MHz 8.890 2.710 0.77
4400.0 MHz 9.012 2.747 0.76
4500.0 MHz 9.132 2.783 0.75
4600.0 MHz 9.251 2.820 0.74
4700.0 MHz 9.370 2.856 0.73
4800.0 MHz 9.488 2.892 0.72
4900.0 MHz 9.604 2.927 0.71
5000.0 MHz 9.720 2.963 0.71

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–960 MHz 1.13 24.30
1700–2000 MHz 1.13 24.30
2300–2700 MHz 1.13 24.30

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series FXL-780
Ordering Note Not available in the United States or Canada | CommScope® non-standard product

General Specifications

Flexibility Flexible
Jacket Color Black

Dimensions

Diameter Over Jacket 27.7 mm | 1.091 in
Inner Conductor OD 9.5 mm | 0.374 in
Outer Conductor OD 25.527 mm | 1.005 in
Nominal Size 7/8 in

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±1 ohm
Capacitance 75 pF/m | 22.86 pF/ft
dc Resistance, Inner Conductor 3.3 ohms/km | 1.006 ohms/kft
dc Resistance, Outer Conductor 1.15 ohms/km | 0.351 ohms/kft
dc Test Voltage 6000 V
Inductance 0.19 µH/m | 0.058 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 100 – 5300 MHz
Peak Power 86 kW
Velocity 88 %

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper
Outer Conductor Material Smoothwall aluminum

Mechanical Specifications

Minimum Bend Radius, multiple Bends 8 in | 203.2 mm
Minimum Bend Radius, Single Bend 5 in | 127 mm
Number of Bends, minimum 8
Tensile Strength 249 kg | 548.95 lb
Bending Moment 35 N-m | 309.776 in lb
Flat Plate Crush Strength 3 kg/mm | 167.992 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 212 °F | 100 °C
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
Fire Retardancy Test Method UL 1666/CATVR/CMR | IEC 60332-3-24
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-2 | IEC 60754-1

Packaging and Weights

Cable weight 0.37 kg/m | 2.676 lb/ft

Regulatory Compliance/Certifications

Agency Classification
CENELEC CENELECEN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification UL/ETL CertificationCATVR/CMR

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
100.0 MHz 1.152 0.351 5.95
108.0 MHz 1.198 0.365 5.72
150.0 MHz 1.420 0.433 4.83
174.0 MHz 1.534 0.468 4.47
200.0 MHz 1.650 0.503 4.15
204.0 MHz 1.667 0.508 4.11
300.0 MHz 2.041 0.622 3.36
400.0 MHz 2.377 0.724 2.88
450.0 MHz 2.530 0.771 2.71
460.0 MHz 2.560 0.780 2.68
500.0 MHz 2.677 0.816 2.56
512.0 MHz 2.711 0.826 2.53
600.0 MHz 2.951 0.899 2.32
700.0 MHz 3.207 0.977 2.14
800.0 MHz 3.447 1.051 1.99
824.0 MHz 3.503 1.068 1.96
894.0 MHz 3.662 1.116 1.87
960.0 MHz 3.807 1.160 1.80
1000.0 MHz 3.893 1.186 1.76
1218.0 MHz 4.338 1.322 1.58
1250.0 MHz 4.401 1.341 1.56
1500.0 MHz 4.869 1.484 1.41
1700.0 MHz 5.221 1.591 1.31
1794.0 MHz 5.381 1.640 1.27
1800.0 MHz 5.391 1.643 1.27
2000.0 MHz 5.721 1.744 1.20
2100.0 MHz 5.880 1.792 1.17
2200.0 MHz 6.037 1.840 1.14
2300.0 MHz 6.192 1.887 1.11
2500.0 MHz 6.493 1.979 1.06
2700.0 MHz 6.785 2.068 1.01
3000.0 MHz 7.209 2.197 0.95
3400.0 MHz 7.750 2.362 0.88
3600.0 MHz 8.012 2.442 0.86
3700.0 MHz 8.141 2.481 0.84
3800.0 MHz 8.269 2.520 0.83
3900.0 MHz 8.395 2.559 0.82
4000.0 MHz 8.521 2.597 0.80
4100.0 MHz 8.645 2.635 0.79
4200.0 MHz 8.768 2.672 0.78
4300.0 MHz 8.890 2.710 0.77
4400.0 MHz 9.012 2.747 0.76
4500.0 MHz 9.132 2.783 0.75
4600.0 MHz 9.251 2.820 0.74
4700.0 MHz 9.370 2.856 0.73
4800.0 MHz 9.488 2.892 0.72
4900.0 MHz 9.604 2.927 0.71
5000.0 MHz 9.720 2.963 0.71

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–960 MHz 1.13 24.30
1700–2000 MHz 1.13 24.30
2300–2700 MHz 1.13 24.30

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series FXL-780
Ordering Note Not available in the United States or Canada | CommScope® non-standard product

General Specifications

Flexibility Flexible
Jacket Color Black

Dimensions

Diameter Over Jacket 27.7 mm | 1.091 in
Inner Conductor OD 9.5 mm | 0.374 in
Outer Conductor OD 25.527 mm | 1.005 in
Nominal Size 7/8 in

Electrical Specifications

Attenuation, Ambient Temperature 68 °F | 20 °C
Cable Impedance 50 ohm ±1 ohm
Capacitance 75 pF/m | 22.86 pF/ft
dc Resistance, Inner Conductor 3.3 ohms/km | 1.006 ohms/kft
dc Resistance, Outer Conductor 1.15 ohms/km | 0.351 ohms/kft
dc Test Voltage 6000 V
Inductance 0.19 µH/m | 0.058 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 100 – 5300 MHz
Peak Power 86 kW
Velocity 88 %

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper
Outer Conductor Material Smoothwall aluminum

Mechanical Specifications

Minimum Bend Radius, multiple Bends 8 in | 203.2 mm
Minimum Bend Radius, Single Bend 5 in | 127 mm
Number of Bends, minimum 8
Tensile Strength 249 kg | 548.95 lb
Bending Moment 35 N-m | 309.776 in lb
Flat Plate Crush Strength 3 kg/mm | 167.992 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Average Power, Ambient Temperature 104 °F | 40 °C
Average Power, Inner Conductor Temperature 212 °F | 100 °C
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
Fire Retardancy Test Method UL 1666/CATVR/CMR | IEC 60332-3-24
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-2 | IEC 60754-1

Packaging and Weights

Cable weight 0.37 kg/m | 2.676 lb/ft

Regulatory Compliance/Certifications

Agency Classification
CENELEC CENELECEN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification UL/ETL CertificationCATVR/CMR
Documentation & Downloads

Declaration of Performance

Environment Health and Safety

Product Specification

Technical Publication

Warranty

Other Ways to Browse

Browse by Category

Browse by Application

Browse by Category

Browse by Application