Warning Icon
This product was discontinued on: December 31, 2017

For other alternatives, please contact us for more information.

2 Replacement products available
  • AVA5-50
    AVA5-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 7/8 in, black PE jacket (Halogen free jacketing non-fire-retardant)
  • AVA5-50FX
    AVA5-50FX, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 7/8 in, black PE jacket (Halogen free jacketing non-fire-retardant)

FXL-780

FXL-780, HELIAX® Flexible Coaxial Cable, smoothwall aluminum, 7/8 in, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series FXL-780
Ordering Note CommScope® non-standard product | Not available in the United States or Canada

General Specifications

Flexibility Flexible
Jacket Color Black

Dimensions

Diameter Over Jacket 50.292 mm | 1.98 in
Inner Conductor OD 18 mm | 0.709 in
Outer Conductor OD 47.6 mm | 1.874 in
Nominal Size 7/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 75.4 pF/m | 22.982 pF/ft
dc Resistance, Inner Conductor 1.21 ohms/km | 0.369 ohms/kft
dc Resistance, Outer Conductor 0.56 ohms/km | 0.171 ohms/kft
dc Test Voltage 6000 V
Inductance 0.194 µH/m | 0.059 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 100 – 5300 MHz
Peak Power 86 kW
Velocity 88 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
100.0 MHz 1.152 0.351 5.95
108.0 MHz 1.198 0.365 5.72
150.0 MHz 1.420 0.433 4.83
174.0 MHz 1.534 0.468 4.47
200.0 MHz 1.650 0.503 4.15
204.0 MHz 1.667 0.508 4.11
300.0 MHz 2.041 0.622 3.36
400.0 MHz 2.377 0.724 2.88
450.0 MHz 2.530 0.771 2.71
460.0 MHz 2.560 0.780 2.68
500.0 MHz 2.677 0.816 2.56
512.0 MHz 2.711 0.826 2.53
600.0 MHz 2.951 0.899 2.32
700.0 MHz 3.207 0.977 2.14
800.0 MHz 3.447 1.051 1.99
824.0 MHz 3.503 1.068 1.96
894.0 MHz 3.662 1.116 1.87
960.0 MHz 3.807 1.160 1.80
1000.0 MHz 3.893 1.186 1.76
1218.0 MHz 4.338 1.322 1.58
1250.0 MHz 4.401 1.341 1.56
1500.0 MHz 4.869 1.484 1.41
1700.0 MHz 5.221 1.591 1.31
1794.0 MHz 5.381 1.640 1.27
1800.0 MHz 5.391 1.643 1.27
2000.0 MHz 5.721 1.744 1.20
2100.0 MHz 5.880 1.792 1.17
2200.0 MHz 6.037 1.840 1.14
2300.0 MHz 6.192 1.887 1.11
2500.0 MHz 6.493 1.979 1.06
2700.0 MHz 6.785 2.068 1.01
3000.0 MHz 7.209 2.197 0.95
3400.0 MHz 7.750 2.362 0.88
3600.0 MHz 8.012 2.442 0.86
3700.0 MHz 8.141 2.481 0.84
3800.0 MHz 8.269 2.520 0.83
3900.0 MHz 8.395 2.559 0.82
4000.0 MHz 8.521 2.597 0.80
4100.0 MHz 8.645 2.635 0.79
4200.0 MHz 8.768 2.672 0.78
4300.0 MHz 8.890 2.710 0.77
4400.0 MHz 9.012 2.747 0.76
4500.0 MHz 9.132 2.783 0.75
4600.0 MHz 9.251 2.820 0.74
4700.0 MHz 9.370 2.856 0.73
4800.0 MHz 9.488 2.892 0.72
4900.0 MHz 9.604 2.927 0.71
5000.0 MHz 9.720 2.963 0.71

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–960 MHz 1.13 24.30
1700–2000 MHz 1.13 24.30
2300–2700 MHz 1.13 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper
Outer Conductor Material Smoothwall aluminum

Mechanical Specifications

Minimum Bend Radius, multiple Bends 444.5 mm | 17.5 in
Minimum Bend Radius, Single Bend 127 mm | 5 in
Number of Bends, minimum 15
Tensile Strength 680 kg | 1499.142 lb
Bending Moment 149.1 N-m | 1319.646 in lb
Flat Plate Crush Strength 3.9 kg/mm | 218.39 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -50 °C to +70 °C (-58 °F to +158 °F)
Storage Temperature -55 °C to +80 °C (-67 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 1 kg/m | 0.672 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series FXL-780
Ordering Note CommScope® non-standard product | Not available in the United States or Canada

General Specifications

Flexibility Flexible
Jacket Color Black

Dimensions

Diameter Over Jacket 50.292 mm | 1.98 in
Inner Conductor OD 18 mm | 0.709 in
Outer Conductor OD 47.6 mm | 1.874 in
Nominal Size 7/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 75.4 pF/m | 22.982 pF/ft
dc Resistance, Inner Conductor 1.21 ohms/km | 0.369 ohms/kft
dc Resistance, Outer Conductor 0.56 ohms/km | 0.171 ohms/kft
dc Test Voltage 6000 V
Inductance 0.194 µH/m | 0.059 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 100 – 5300 MHz
Peak Power 86 kW
Velocity 88 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
100.0 MHz 1.152 0.351 5.95
108.0 MHz 1.198 0.365 5.72
150.0 MHz 1.420 0.433 4.83
174.0 MHz 1.534 0.468 4.47
200.0 MHz 1.650 0.503 4.15
204.0 MHz 1.667 0.508 4.11
300.0 MHz 2.041 0.622 3.36
400.0 MHz 2.377 0.724 2.88
450.0 MHz 2.530 0.771 2.71
460.0 MHz 2.560 0.780 2.68
500.0 MHz 2.677 0.816 2.56
512.0 MHz 2.711 0.826 2.53
600.0 MHz 2.951 0.899 2.32
700.0 MHz 3.207 0.977 2.14
800.0 MHz 3.447 1.051 1.99
824.0 MHz 3.503 1.068 1.96
894.0 MHz 3.662 1.116 1.87
960.0 MHz 3.807 1.160 1.80
1000.0 MHz 3.893 1.186 1.76
1218.0 MHz 4.338 1.322 1.58
1250.0 MHz 4.401 1.341 1.56
1500.0 MHz 4.869 1.484 1.41
1700.0 MHz 5.221 1.591 1.31
1794.0 MHz 5.381 1.640 1.27
1800.0 MHz 5.391 1.643 1.27
2000.0 MHz 5.721 1.744 1.20
2100.0 MHz 5.880 1.792 1.17
2200.0 MHz 6.037 1.840 1.14
2300.0 MHz 6.192 1.887 1.11
2500.0 MHz 6.493 1.979 1.06
2700.0 MHz 6.785 2.068 1.01
3000.0 MHz 7.209 2.197 0.95
3400.0 MHz 7.750 2.362 0.88
3600.0 MHz 8.012 2.442 0.86
3700.0 MHz 8.141 2.481 0.84
3800.0 MHz 8.269 2.520 0.83
3900.0 MHz 8.395 2.559 0.82
4000.0 MHz 8.521 2.597 0.80
4100.0 MHz 8.645 2.635 0.79
4200.0 MHz 8.768 2.672 0.78
4300.0 MHz 8.890 2.710 0.77
4400.0 MHz 9.012 2.747 0.76
4500.0 MHz 9.132 2.783 0.75
4600.0 MHz 9.251 2.820 0.74
4700.0 MHz 9.370 2.856 0.73
4800.0 MHz 9.488 2.892 0.72
4900.0 MHz 9.604 2.927 0.71
5000.0 MHz 9.720 2.963 0.71

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–960 MHz 1.13 24.30
1700–2000 MHz 1.13 24.30
2300–2700 MHz 1.13 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper
Outer Conductor Material Smoothwall aluminum

Mechanical Specifications

Minimum Bend Radius, multiple Bends 444.5 mm | 17.5 in
Minimum Bend Radius, Single Bend 127 mm | 5 in
Number of Bends, minimum 15
Tensile Strength 680 kg | 1499.142 lb
Bending Moment 149.1 N-m | 1319.646 in lb
Flat Plate Crush Strength 3.9 kg/mm | 218.39 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -50 °C to +70 °C (-58 °F to +158 °F)
Storage Temperature -55 °C to +80 °C (-67 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 1 kg/m | 0.672 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category