Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

LDF4RK-50A-NAV

LDF4-50, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 1/2 in, black non-halogenated, fire retardant polyolefin jacket with jacket printed NAVSEA 8485339 B2ca-s1a, d1, a1

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
LDF4-50, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 1/2 in, black non-halogenated, fire retardant polyolefin jacket with jacket printed NAVSEA 8485339 B2ca-s1a, d1, a1 (CPR testing is conducted annually please reference the website for latest classification)
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Flexibility Standard
Jacket Color Black

Dimensions

Diameter Over Dielectric 12.954 mm | 0.51 in
Diameter Over Jacket 16.002 mm | 0.63 in
Inner Conductor OD 4.826 mm | 0.19 in
Outer Conductor OD 13.97 mm | 0.55 in
Nominal Size 1/2 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 75.8 pF/m | 23.104 pF/ft
dc Resistance, Inner Conductor 1.48 ohms/km | 0.451 ohms/kft
dc Resistance, Outer Conductor 2.69 ohms/km | 0.82 ohms/kft
dc Test Voltage 4000 V
Inductance 0.19 µH/m | 0.058 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 8800 MHz
Peak Power 40 kW
Velocity 88 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.211 0.064 36.11
1.5 MHz 0.259 0.079 29.46
2.0 MHz 0.299 0.091 25.50
10.0 MHz 0.672 0.205 11.35
20.0 MHz 0.954 0.291 7.99
30.0 MHz 1.172 0.357 6.51
50.0 MHz 1.521 0.463 5.02
85.0 MHz 1.995 0.608 3.82
88.0 MHz 2.031 0.619 3.76
100.0 MHz 2.169 0.661 3.52
108.0 MHz 2.256 0.688 3.38
150.0 MHz 2.673 0.815 2.85
174.0 MHz 2.887 0.880 2.64
200.0 MHz 3.103 0.946 2.46
204.0 MHz 3.135 0.956 2.43
300.0 MHz 3.835 1.169 1.99
400.0 MHz 4.462 1.360 1.71
450.0 MHz 4.749 1.447 1.61
460.0 MHz 4.804 1.464 1.59
500.0 MHz 5.021 1.530 1.52
512.0 MHz 5.085 1.550 1.50
600.0 MHz 5.533 1.686 1.38
700.0 MHz 6.009 1.831 1.27
800.0 MHz 6.456 1.968 1.18
824.0 MHz 6.560 1.999 1.16
894.0 MHz 6.855 2.089 1.11
960.0 MHz 7.124 2.171 1.07
1000.0 MHz 7.284 2.220 1.05
1218.0 MHz 8.110 2.472 0.94
1250.0 MHz 8.226 2.507 0.93
1500.0 MHz 9.093 2.771 0.84
1700.0 MHz 9.744 2.970 0.78
1794.0 MHz 10.039 3.060 0.76
1800.0 MHz 10.058 3.066 0.76
2000.0 MHz 10.666 3.251 0.72
2100.0 MHz 10.961 3.341 0.70
2200.0 MHz 11.251 3.429 0.68
2300.0 MHz 11.535 3.516 0.66
2500.0 MHz 12.090 3.685 0.63
2700.0 MHz 12.627 3.849 0.60
3000.0 MHz 13.407 4.086 0.57
3400.0 MHz 14.401 4.389 0.53
3600.0 MHz 14.882 4.536 0.51
3700.0 MHz 15.118 4.608 0.50
3800.0 MHz 15.353 4.679 0.50
3900.0 MHz 15.585 4.750 0.49
4000.0 MHz 15.815 4.820 0.48
4100.0 MHz 16.042 4.889 0.48
4200.0 MHz 16.268 4.958 0.47
4300.0 MHz 16.492 5.027 0.46
4400.0 MHz 16.714 5.094 0.46
4500.0 MHz 16.934 5.161 0.45
4600.0 MHz 17.153 5.228 0.44
4700.0 MHz 17.370 5.294 0.44
4800.0 MHz 17.585 5.360 0.43
4900.0 MHz 17.798 5.425 0.43
5000.0 MHz 18.010 5.489 0.42
6000.0 MHz 20.055 6.113 0.38
8000.0 MHz 23.826 7.262 0.32
8800.0 MHz 25.244 7.694 0.30

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
10–700 MHz 1.200 20.83
806–960 MHz 1.130 24.30
1700–2000 MHz 1.130 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 127 mm | 5 in
Minimum Bend Radius, Single Bend 50.8 mm | 2 in
Number of Bends, minimum 15
Number of Bends, typical 50
Tensile Strength 113 kg | 249.122 lb
Bending Moment 3.8 N-m | 33.633 in lb
Flat Plate Crush Strength 2 kg/mm | 111.995 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Fire Retardancy Test Method IEC 60332-1-2 | UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.25 kg/m | 0.168 lb/ft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UL/ETL Certification CATVR
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Flexibility Standard
Jacket Color Black

Dimensions

Diameter Over Dielectric 12.954 mm | 0.51 in
Diameter Over Jacket 16.002 mm | 0.63 in
Inner Conductor OD 4.826 mm | 0.19 in
Outer Conductor OD 13.97 mm | 0.55 in
Nominal Size 1/2 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 75.8 pF/m | 23.104 pF/ft
dc Resistance, Inner Conductor 1.48 ohms/km | 0.451 ohms/kft
dc Resistance, Outer Conductor 2.69 ohms/km | 0.82 ohms/kft
dc Test Voltage 4000 V
Inductance 0.19 µH/m | 0.058 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 8800 MHz
Peak Power 40 kW
Velocity 88 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.211 0.064 36.11
1.5 MHz 0.259 0.079 29.46
2.0 MHz 0.299 0.091 25.50
10.0 MHz 0.672 0.205 11.35
20.0 MHz 0.954 0.291 7.99
30.0 MHz 1.172 0.357 6.51
50.0 MHz 1.521 0.463 5.02
85.0 MHz 1.995 0.608 3.82
88.0 MHz 2.031 0.619 3.76
100.0 MHz 2.169 0.661 3.52
108.0 MHz 2.256 0.688 3.38
150.0 MHz 2.673 0.815 2.85
174.0 MHz 2.887 0.880 2.64
200.0 MHz 3.103 0.946 2.46
204.0 MHz 3.135 0.956 2.43
300.0 MHz 3.835 1.169 1.99
400.0 MHz 4.462 1.360 1.71
450.0 MHz 4.749 1.447 1.61
460.0 MHz 4.804 1.464 1.59
500.0 MHz 5.021 1.530 1.52
512.0 MHz 5.085 1.550 1.50
600.0 MHz 5.533 1.686 1.38
700.0 MHz 6.009 1.831 1.27
800.0 MHz 6.456 1.968 1.18
824.0 MHz 6.560 1.999 1.16
894.0 MHz 6.855 2.089 1.11
960.0 MHz 7.124 2.171 1.07
1000.0 MHz 7.284 2.220 1.05
1218.0 MHz 8.110 2.472 0.94
1250.0 MHz 8.226 2.507 0.93
1500.0 MHz 9.093 2.771 0.84
1700.0 MHz 9.744 2.970 0.78
1794.0 MHz 10.039 3.060 0.76
1800.0 MHz 10.058 3.066 0.76
2000.0 MHz 10.666 3.251 0.72
2100.0 MHz 10.961 3.341 0.70
2200.0 MHz 11.251 3.429 0.68
2300.0 MHz 11.535 3.516 0.66
2500.0 MHz 12.090 3.685 0.63
2700.0 MHz 12.627 3.849 0.60
3000.0 MHz 13.407 4.086 0.57
3400.0 MHz 14.401 4.389 0.53
3600.0 MHz 14.882 4.536 0.51
3700.0 MHz 15.118 4.608 0.50
3800.0 MHz 15.353 4.679 0.50
3900.0 MHz 15.585 4.750 0.49
4000.0 MHz 15.815 4.820 0.48
4100.0 MHz 16.042 4.889 0.48
4200.0 MHz 16.268 4.958 0.47
4300.0 MHz 16.492 5.027 0.46
4400.0 MHz 16.714 5.094 0.46
4500.0 MHz 16.934 5.161 0.45
4600.0 MHz 17.153 5.228 0.44
4700.0 MHz 17.370 5.294 0.44
4800.0 MHz 17.585 5.360 0.43
4900.0 MHz 17.798 5.425 0.43
5000.0 MHz 18.010 5.489 0.42
6000.0 MHz 20.055 6.113 0.38
8000.0 MHz 23.826 7.262 0.32
8800.0 MHz 25.244 7.694 0.30

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
10–700 MHz 1.200 20.83
806–960 MHz 1.130 24.30
1700–2000 MHz 1.130 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 127 mm | 5 in
Minimum Bend Radius, Single Bend 50.8 mm | 2 in
Number of Bends, minimum 15
Number of Bends, typical 50
Tensile Strength 113 kg | 249.122 lb
Bending Moment 3.8 N-m | 33.633 in lb
Flat Plate Crush Strength 2 kg/mm | 111.995 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Fire Retardancy Test Method IEC 60332-1-2 | UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.25 kg/m | 0.168 lb/ft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UL/ETL Certification CATVR
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance