Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSAPAE615V500

Power Adapter for Subscriber Amplifiers, ac/dc, 15 V, 500 mA, EISA VI
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type RF amplifier power adapter
Product Brand HomeConnect®

General Specifications

Plug Type Type A

Electrical Specifications

Input Current, maximum 190 mA
Input Voltage, specific 100-240 Vac @ 50-60 Hz
Output Load Regulation Tolerance, maximum ±5%
Output Power, maximum 7.5 W
Output Voltage Ripple, maximum 150 mVpp
Inrush Current, maximum 30 A
Operating Current at Voltage 500 mA @ 15 Vdc

Environmental Specifications

Energy Efficiency Standard EISA 2016, Level 6
Safety Standard c-UL-us

Packaging and Weights

Height, packed 408.94 mm | 16.1 in
Width, packed 381 mm | 15 in
Length, packed 594.36 mm | 23.4 in
Carton Quantity 100
Weight, gross 21.999 kg | 48.5 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type RF amplifier power adapter
Product Brand HomeConnect®

General Specifications

Plug Type Type A

Electrical Specifications

Input Current, maximum 190 mA
Input Voltage, specific 100-240 Vac @ 50-60 Hz
Output Load Regulation Tolerance, maximum ±5%
Output Power, maximum 7.5 W
Output Voltage Ripple, maximum 150 mVpp
Inrush Current, maximum 30 A
Operating Current at Voltage 500 mA @ 15 Vdc

Environmental Specifications

Energy Efficiency Standard EISA 2016, Level 6
Safety Standard c-UL-us

Packaging and Weights

Height, packed 408.94 mm | 16.1 in
Width, packed 381 mm | 15 in
Length, packed 594.36 mm | 23.4 in
Carton Quantity 100
Weight, gross 21.999 kg | 48.5 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance