Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVA8P1515VP

HomeConnect® Passive VoIP Amplifier, 15 dB forward, 15 dB reverse, PAL, eight ports
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type International VoIP subscriber amplifier
Application Indoor | Outdoor
Patent Number 7912431 (expires 8/2/2025)
Video Ports, quantity 7
Video Standard PAL
VoIP Passive Ports, quantity 1

Electrical Specifications

Distortion Performance (CCN), minimum 70 dBc
Distortion Performance (CSO), minimum 62 dBc
Distortion Performance (CTB), minimum 73 dBc
Distortion Performance (DSO), minimum 55 dBc
Distortion Performance (DTO), minimum 55 dBc
Distortion Performance (X-Mod), minimum 75 dB
Group Delay, channel 2–4, maximum 20 ns
Group Delay, channel 5–6, maximum 5 ns
Hum Modulation, minimum -75 dB
Impedance 75 ohm
Operating Current at Voltage 400 mA @ 15 Vdc
Shielding Effectiveness, minimum 100 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on input port
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 23 dB @ 5–65 MHz | 23 dB @ 86–1002 MHz
Isolation at Frequency Band, power port to RF output, minimum 60 dB @ 5–1002 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±1.0 dB
Insertion Loss, video ports 1.5 dB
Return Loss, minimum 18 dB
Noise Figure, maximum 16 dB
Operating Frequency Band 5 – 65 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±1.0 dB
Gain, video ports 0 dB
Noise Figure, maximum 8 dB
Operating Frequency Band 86 – 1002 MHz
Return Loss, minimum 18 dB

Electrical Specifications, VoIP

Insertion Loss Rx, VoIP ports, maximum 4 dB
Insertion Loss Tx, VoIP ports, maximum 4.5 dB
Return Loss, VoIP ports, minimum 18 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | SCTE

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 279.4 mm | 11 in
Length, packed 622.3 mm | 24.5 in
Carton Quantity 1
Weight, gross 13.154 kg | 29 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type International VoIP subscriber amplifier
Application Indoor | Outdoor
Patent Number 7912431 (expires 8/2/2025)
Video Ports, quantity 7
Video Standard PAL
VoIP Passive Ports, quantity 1

Electrical Specifications

Distortion Performance (CCN), minimum 70 dBc
Distortion Performance (CSO), minimum 62 dBc
Distortion Performance (CTB), minimum 73 dBc
Distortion Performance (DSO), minimum 55 dBc
Distortion Performance (DTO), minimum 55 dBc
Distortion Performance (X-Mod), minimum 75 dB
Group Delay, channel 2–4, maximum 20 ns
Group Delay, channel 5–6, maximum 5 ns
Hum Modulation, minimum -75 dB
Impedance 75 ohm
Operating Current at Voltage 400 mA @ 15 Vdc
Shielding Effectiveness, minimum 100 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on input port
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 23 dB @ 5–65 MHz | 23 dB @ 86–1002 MHz
Isolation at Frequency Band, power port to RF output, minimum 60 dB @ 5–1002 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±1.0 dB
Insertion Loss, video ports 1.5 dB
Return Loss, minimum 18 dB
Noise Figure, maximum 16 dB
Operating Frequency Band 5 – 65 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±1.0 dB
Gain, video ports 0 dB
Noise Figure, maximum 8 dB
Operating Frequency Band 86 – 1002 MHz
Return Loss, minimum 18 dB

Electrical Specifications, VoIP

Insertion Loss Rx, VoIP ports, maximum 4 dB
Insertion Loss Tx, VoIP ports, maximum 4.5 dB
Return Loss, VoIP ports, minimum 18 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | SCTE

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 279.4 mm | 11 in
Length, packed 622.3 mm | 24.5 in
Carton Quantity 1
Weight, gross 13.154 kg | 29 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse