Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVAM184PRSI

Base Product: SVA

HomeConnect® MoCA-enhanced Subscriber Amplifier, 18 dB forward, four ports, with power inserter

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type MoCA-enhanced subscriber amplifier
Application Indoor | Outdoor
Video Ports, quantity 4
Video Standard NTSC

Electrical Specifications

Distortion Performance (CSO), minimum 62 dBc
Distortion Performance (CTB), minimum 74 dBc
Distortion Performance (X-Mod), minimum 74 dB
Group Delay, channel 2–4, maximum 30 ns
Group Delay, channel 5–6, maximum 5 ns
Group Delay, reverse, maximum 20 ns
Hum Modulation, minimum -75 dB
Impedance 75 ohm
Operating Current at Voltage 200 mA @ 12 Vdc
Shielding Effectiveness, minimum 100 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on all ports
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to input, minimum 36 dB @ 1125–1525 MHz
Isolation at Frequency Band, output to output, minimum 25 dB @ 40–42 MHz | 25 dB @ 54–1002 MHz | 25 dB @ 5–15 MHz | 28 dB @ 15–40 MHz
Isolation at Frequency Band, power port to RF output, minimum 55 dB @ 5–1002 MHz

Electrical Specifications, MoCA

Insertion Loss, output to output, maximum 30 dB
Operating Frequency Band 1125 – 1525 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±1.0 dB
Insertion Loss, maximum 8 dB
Return Loss at Frequency Band, minimum 18.0 dB @ 40-42 MHz | 18.0 dB @ 5–15 MHz | 25.0 dB @ 15–40 MHz
Operating Frequency Band 5 – 42 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±1.0 dB
Gain at Frequency Band 7.5 dB @ 1002 MHz
Noise Figure, maximum 5 dB
Operating Frequency Band 54 – 1002 MHz
Tilt Across Frequency Band, video ports, typical 4 dB
Return Loss, minimum 18 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | SCTE

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 279.4 mm | 11 in
Length, packed 622.3 mm | 24.5 in
Carton Quantity 20
Included Power adapter | Power inserter
Weight, gross 12.02 kg | 26.5 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type MoCA-enhanced subscriber amplifier
Application Indoor | Outdoor
Video Ports, quantity 4
Video Standard NTSC

Electrical Specifications

Distortion Performance (CSO), minimum 62 dBc
Distortion Performance (CTB), minimum 74 dBc
Distortion Performance (X-Mod), minimum 74 dB
Group Delay, channel 2–4, maximum 30 ns
Group Delay, channel 5–6, maximum 5 ns
Group Delay, reverse, maximum 20 ns
Hum Modulation, minimum -75 dB
Impedance 75 ohm
Operating Current at Voltage 200 mA @ 12 Vdc
Shielding Effectiveness, minimum 100 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on all ports
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to input, minimum 36 dB @ 1125–1525 MHz
Isolation at Frequency Band, output to output, minimum 25 dB @ 40–42 MHz | 25 dB @ 54–1002 MHz | 25 dB @ 5–15 MHz | 28 dB @ 15–40 MHz
Isolation at Frequency Band, power port to RF output, minimum 55 dB @ 5–1002 MHz

Electrical Specifications, MoCA

Insertion Loss, output to output, maximum 30 dB
Operating Frequency Band 1125 – 1525 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±1.0 dB
Insertion Loss, maximum 8 dB
Return Loss at Frequency Band, minimum 18.0 dB @ 40-42 MHz | 18.0 dB @ 5–15 MHz | 25.0 dB @ 15–40 MHz
Operating Frequency Band 5 – 42 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±1.0 dB
Gain at Frequency Band 7.5 dB @ 1002 MHz
Noise Figure, maximum 5 dB
Operating Frequency Band 54 – 1002 MHz
Tilt Across Frequency Band, video ports, typical 4 dB
Return Loss, minimum 18 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | SCTE

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 279.4 mm | 11 in
Length, packed 622.3 mm | 24.5 in
Carton Quantity 20
Included Power adapter | Power inserter
Weight, gross 12.02 kg | 26.5 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse