Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVF81GACNW

HomeConnect® F81 Barrel Splice, all-thread with hardware
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Barrel splice
Product Brand HomeConnect®

General Specifications

Device Type F81 barrel splice

Dimensions

Length 28.194 mm | 1.11 in

Electrical Specifications

Insertion Loss at Frequency Band, maximum 0.2 dB @ 0–1002 MHz | 0.3 dB @ 1002–3000 MHz
Return Loss at Frequency Band, minimum 20 dB @ 2000–3000 MHz | 25 dB @ 1002–2000 MHz | 35 dB @ 0–1002 MHz
Impedance 75 ohm
Operating Frequency Band 0 – 3000 MHz
Shielding Effectiveness, minimum 120 dB

Material Specifications

Material Type Brass
Plating Nickel

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | SCTE | EN 60728-4

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 241.3 mm | 9.5 in
Length, packed 330.2 mm | 13 in
Carton Quantity 3000
Weight, gross 24.494 kg | 54 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Barrel splice
Product Brand HomeConnect®

General Specifications

Device Type F81 barrel splice

Dimensions

Length 28.194 mm | 1.11 in

Electrical Specifications

Insertion Loss at Frequency Band, maximum 0.2 dB @ 0–1002 MHz | 0.3 dB @ 1002–3000 MHz
Return Loss at Frequency Band, minimum 20 dB @ 2000–3000 MHz | 25 dB @ 1002–2000 MHz | 35 dB @ 0–1002 MHz
Impedance 75 ohm
Operating Frequency Band 0 – 3000 MHz
Shielding Effectiveness, minimum 120 dB

Material Specifications

Material Type Brass
Plating Nickel

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | SCTE | EN 60728-4

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 241.3 mm | 9.5 in
Length, packed 330.2 mm | 13 in
Carton Quantity 3000
Weight, gross 24.494 kg | 54 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category