Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

120Z

Splice for elliptical waveguide 20
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Splice
Inner Contact Plating Unplated
Interface Splice
Outer Contact Plating Bright nickel over electroless nickel
Pressurizable Yes

Dimensions

Width 157.226 mm | 6.19 in
Length 201.422 mm | 7.93 in

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 1.9 – 2.7 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 2.3 kg | 5.071 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Splice
Inner Contact Plating Unplated
Interface Splice
Outer Contact Plating Bright nickel over electroless nickel
Pressurizable Yes

Dimensions

Width 157.226 mm | 6.19 in
Length 201.422 mm | 7.93 in

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 1.9 – 2.7 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 2.3 kg | 5.071 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system