Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

137DEP-1

Pre-tuned CPR229G for elliptical waveguide 37
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, pre-tuned
Inner Contact Plating Unplated
Interface CPR229G
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 4.63 in | 117.602 mm
Length 6.52 in | 165.608 mm
Transition Length 4.26 in | 108.204 mm
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 3.7 – 4.2 GHz
Peak Power at Frequency, maximum 309.00 kW @ 4.00 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 3 kg | 6.614 lb

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, pre-tuned
Inner Contact Plating Unplated
Interface CPR229G
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 4.63 in | 117.602 mm
Length 6.52 in | 165.608 mm
Transition Length 4.26 in | 108.204 mm
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 3.7 – 4.2 GHz
Peak Power at Frequency, maximum 309.00 kW @ 4.00 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 3 kg | 6.614 lb
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse