Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • 137SEM
    Fixed-tuned PDR40 for elliptical waveguide 37

137DET

Tunable CPR229G for elliptical waveguide 37
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, tunable
Inner Contact Plating Unplated
Interface CPR229G
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 117.602 mm | 4.63 in
Length 165.608 mm | 6.52 in
Transition Length 108.204 mm | 4.26 in
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 3.4 – 4.2 GHz
Peak Power at Frequency, maximum 309.00 kW @ 4.00 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 3 kg | 6.614 lb

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, tunable
Inner Contact Plating Unplated
Interface CPR229G
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 117.602 mm | 4.63 in
Length 165.608 mm | 6.52 in
Transition Length 108.204 mm | 4.26 in
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 3.4 – 4.2 GHz
Peak Power at Frequency, maximum 309.00 kW @ 4.00 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 3 kg | 6.614 lb
Other Ways to Browse