Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • 2132SC
    Fixed-tuned WR75 Pressurizable Cover Flange for elliptical waveguide 132

2132DCP-1

Pre-tuned WR75 Pressurizable Cover Flange for elliptical waveguide 132
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, pre-tuned
Inner Contact Plating Unplated
Interface WR75 Cover
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 52.324 mm | 2.06 in
Length 91.186 mm | 3.59 in
Transition Length 56.642 mm | 2.23 in
Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 14.0 – 14.5 GHz
Peak Power at Frequency, maximum 36.60 kW @ 14.70 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.7 kg | 1.543 lb

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, pre-tuned
Inner Contact Plating Unplated
Interface WR75 Cover
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 52.324 mm | 2.06 in
Length 91.186 mm | 3.59 in
Transition Length 56.642 mm | 2.23 in
Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 14.0 – 14.5 GHz
Peak Power at Frequency, maximum 36.60 kW @ 14.70 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.7 kg | 1.543 lb
Other Ways to Browse