Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2132DEMT

Tunable PDR120 for elliptical waveguide 132
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, tunable
Inner Contact Plating Unplated
Interface PDR120
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 52.324 mm | 2.06 in
Length 91.186 mm | 3.59 in
Transition Length 56.642 mm | 2.23 in
Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 13.75 – 14.50 GHz
Peak Power at Frequency, maximum 36.60 kW @ 14.70 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.7 kg | 1.543 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, tunable
Inner Contact Plating Unplated
Interface PDR120
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 52.324 mm | 2.06 in
Length 91.186 mm | 3.59 in
Transition Length 56.642 mm | 2.23 in
Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 13.75 – 14.50 GHz
Peak Power at Frequency, maximum 36.60 kW @ 14.70 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.7 kg | 1.543 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system