Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-6457567-1

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Fiber Optic Insert Adapter, LC, duplex, ceramic sleeve, flangeless, multimode, beige
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Beige
Interface LC
Shuttered No
Total Ports, quantity 2

Dimensions

Height 9.3 mm | 0.366 in
Width 14.8 mm | 0.583 in
Length 29.2 mm | 1.15 in

Material Specifications

Alignment Sleeve Material Ceramic
Material Type Thermoplastic

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Included Dust caps
Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Beige
Interface LC
Shuttered No
Total Ports, quantity 2

Dimensions

Height 9.3 mm | 0.366 in
Width 14.8 mm | 0.583 in
Length 29.2 mm | 1.15 in

Material Specifications

Alignment Sleeve Material Ceramic
Material Type Thermoplastic

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Included Dust caps
Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category