Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

6278303-1

  • Available in:
  • Australia/New Zealand
  • EMEA
Fiber Optic MTRJ Jack Kit, 250 µm, 50 µm, 6 pack
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Blue
Interface MTRJ
Interface Feature Standard
Total Ports, quantity 2

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Tray

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Blue
Interface MTRJ
Interface Feature Standard
Total Ports, quantity 2

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Tray
Other Ways to Browse

Browse by Category

Browse by Category