Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

6278810-8

  • Available in:
  • EMEA
  • Australia/New Zealand
Fiber Optic MTRJ Secure Workstation Jack Kit, violet
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Violet
Interface MTRJ
Interface Feature Standard
Total Ports, quantity 2

Material Specifications

Material Type Thermoplastic

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Violet
Interface MTRJ
Interface Feature Standard
Total Ports, quantity 2

Material Specifications

Material Type Thermoplastic

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag
Other Ways to Browse

Browse by Category

Browse by Category