Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

6457567-2

  • Available in:
  • North America
  • Latin America
  • Australia/New Zealand
  • Asia
  • EMEA
Fiber Optic Insert Adapter, LC, duplex, ceramic sleeve, flangeless, multimode, beige
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America | Australia/New Zealand | Asia | EMEA
Portfolio CommScope®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Beige
Interface LC
Shuttered No
Total Ports, quantity 2

Dimensions

Height 9.3 mm | 0.366 in
Width 14.8 mm | 0.583 in
Length 29.2 mm | 1.15 in

Material Specifications

Alignment Sleeve Material Ceramic
Material Type Thermoplastic

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Included Retention clips | Dust caps
Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America | Australia/New Zealand | Asia | EMEA
Portfolio CommScope®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Beige
Interface LC
Shuttered No
Total Ports, quantity 2

Dimensions

Height 9.3 mm | 0.366 in
Width 14.8 mm | 0.583 in
Length 29.2 mm | 1.15 in

Material Specifications

Alignment Sleeve Material Ceramic
Material Type Thermoplastic

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Included Retention clips | Dust caps
Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category