Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

6588878-2

  • Available in:
  • Asia
  • Latin America
  • North America
Fiber Optic MTRJ Secure Jack Kit, 62.5/125 µm, 6 pack
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Yellow
Interface MTRJ
Interface Feature Standard
Total Ports, quantity 2

Material Specifications

Material Type Thermoplastic

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Actuation tool | Fiber routing tubing
Packaging quantity 1
Packaging Type Bag

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Yellow
Interface MTRJ
Interface Feature Standard
Total Ports, quantity 2

Material Specifications

Material Type Thermoplastic

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Actuation tool | Fiber routing tubing
Packaging quantity 1
Packaging Type Bag
Other Ways to Browse

Browse by Category

Browse by Category