Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

66451169-02 | 6645 1 169-02

  • Available in:
  • Asia
  • Latin America
  • North America
Fiber Optic Adapter insert, SC, singlemode
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter

General Specifications

Body Style Simplex
Color Ivory
Interface SC
Total Ports, quantity 1

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter

General Specifications

Body Style Simplex
Color Ivory
Interface SC
Total Ports, quantity 1

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category