Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760086983 | MFA-SC06-AQ/ZS-SHUTTERED

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
LazrSPEED® SC Multiport Shuttered Adapter, Aqua, Single Pack, Zirconia Sleeve
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter
Product Brand LazrSPEED®
Product Series MFA

General Specifications

Body Style Ganged
Color Aqua
Interface SC
Interface Feature Standard
Mounting No flange
Shuttered Yes
Total Ports, quantity 6

Material Specifications

Alignment Sleeve Material Zirconia

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter
Product Brand LazrSPEED®
Product Series MFA

General Specifications

Body Style Ganged
Color Aqua
Interface SC
Interface Feature Standard
Mounting No flange
Shuttered Yes
Total Ports, quantity 6

Material Specifications

Alignment Sleeve Material Zirconia

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category