Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

6588715-5

  • Available in:
  • Latin America
  • North America
  • Asia
Fiber Optic SC Connector Kit, MM, 1.6-2.4, BP
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | North America | Asia
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Application For use with jacketed fiber cable
Body Style Simplex | One-piece
Color Beige
Interface SC
Interface Feature Standard

Dimensions

Compatible Cable Diameter, maximum 2 mm | 0.079 in
Compatible Cable Diameter, minimum 1.6 mm | 0.063 in

Material Specifications

Ferrule Material Ceramic
Material Type Glass filled polybutylene terephthalate (PBT)

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging Type Bag

Product Classification

Regional Availability Latin America | North America | Asia
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Application For use with jacketed fiber cable
Body Style Simplex | One-piece
Color Beige
Interface SC
Interface Feature Standard

Dimensions

Compatible Cable Diameter, maximum 2 mm | 0.079 in
Compatible Cable Diameter, minimum 1.6 mm | 0.063 in

Material Specifications

Ferrule Material Ceramic
Material Type Glass filled polybutylene terephthalate (PBT)

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging Type Bag
Other Ways to Browse

Browse by Category

Browse by Category