Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

DLCLB-SM-HC3

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
HELIAX® FiberFeed®, LC Loopback, Single mode, blue
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber loopback
Product Brand FiberFeed® | HELIAX®

General Specifications

Compatible Interface LC

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Mating Durability, maximum 0.5 dB @ 500 cycles

Optical Specifications

Insertion Loss, maximum 1 dB

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber loopback
Product Brand FiberFeed® | HELIAX®

General Specifications

Compatible Interface LC

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Mating Durability, maximum 0.5 dB @ 500 cycles

Optical Specifications

Insertion Loss, maximum 1 dB

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse