Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

555052-1

  • Available in:
  • Asia
  • North America
  • Latin America
RJ45 Coupler Assembly, category 3, 8-position, inline, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | North America | Latin America
Portfolio CommScope®
Product Type Modular jack coupler

General Specifications

ANSI/TIA Category 3
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Outlet Type Inline
Panel Cutout, recommended 14.86 x 19.30 mm (0.59 x 0.76 in)
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class C
Wiring T568A | T568B

Dimensions

Height 19.05 mm | 0.75 in
Width 14.48 mm | 0.57 in
Depth 30.73 mm | 1.21 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in

Material Specifications

Contact Base Material Phosphor bronze
Contact Plating Material Gold
Material Type Polycarbonate

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | North America | Latin America
Portfolio CommScope®
Product Type Modular jack coupler

General Specifications

ANSI/TIA Category 3
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Outlet Type Inline
Panel Cutout, recommended 14.86 x 19.30 mm (0.59 x 0.76 in)
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class C
Wiring T568A | T568B

Dimensions

Height 19.05 mm | 0.75 in
Width 14.48 mm | 0.57 in
Depth 30.73 mm | 1.21 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in

Material Specifications

Contact Base Material Phosphor bronze
Contact Plating Material Gold
Material Type Polycarbonate

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse