Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
SL110 Series Modular Jack, RJ45, 8-position, category 5e, bag of 25, black
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack |
Product Series | SL Series |
ANSI/TIA Category | 5e |
Cable Type | Unshielded |
Color | Black |
Conductor Type | Solid | Stranded |
Mounting | SL Series faceplates and panels |
Mounting Note | Color matches with SL-style Black Faceplates and Surface Mount Boxes |
Outlet Type | Standard |
Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
Termination Punchdowns, minimum | 200 times |
Termination Tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D |
Wiring | T568A | T568B |
Height | 16.26 mm | 0.64 in |
Width | 14.48 mm | 0.57 in |
Depth | 30.48 mm | 1.2 in |
Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
Contact Plating Thickness | 1.27 µm |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
Safety Voltage Rating | 150 Vac |
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Plug Insertion Life, minimum | 750 times |
Plug Retention Force, minimum | 89 N | 20.008 lbf |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | CSA | cUL |
Included | Strain relief cap |
Packaging quantity | 25 |
Packaging Type | Bag |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack |
Product Series | SL Series |
ANSI/TIA Category | 5e |
Cable Type | Unshielded |
Color | Black |
Conductor Type | Solid | Stranded |
Mounting | SL Series faceplates and panels |
Mounting Note | Color matches with SL-style Black Faceplates and Surface Mount Boxes |
Outlet Type | Standard |
Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
Termination Punchdowns, minimum | 200 times |
Termination Tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D |
Wiring | T568A | T568B |
Height | 16.26 mm | 0.64 in |
Width | 14.48 mm | 0.57 in |
Depth | 30.48 mm | 1.2 in |
Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
Contact Plating Thickness | 1.27 µm |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
Safety Voltage Rating | 150 Vac |
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Plug Insertion Life, minimum | 750 times |
Plug Retention Force, minimum | 89 N | 20.008 lbf |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | CSA | cUL |
Included | Strain relief cap |
Packaging quantity | 25 |
Packaging Type | Bag |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |