Warning Icon
This product was discontinued on: June 30, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

2111435-4

  • Available in:
  • Asia
  • Latin America
  • North America
E Series Keystone Modular Jack, 8-position, category 5e, unshielded UTP, RJ45, gray
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series E Series

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Color Gray
Conductor Type Solid | Stranded
Mounting KL Series faceplates and panels
Outlet Type Keystone
Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Termination Punchdowns, minimum 100 times
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D
Wiring T568A | T568B

Dimensions

Height 16.13 mm | 0.635 in
Width 14.48 mm | 0.57 in
Depth 30.48 mm | 1.2 in
Compatible Cable Diameter, maximum 5.8 mm | 0.228 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Current Rating, maximum 0.75 A
Insulation Resistance, minimum 500 mOhm
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard UL 1863 | cUL

Packaging and Weights

Packaging Type Bag

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series E Series

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Color Gray
Conductor Type Solid | Stranded
Mounting KL Series faceplates and panels
Outlet Type Keystone
Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Termination Punchdowns, minimum 100 times
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D
Wiring T568A | T568B

Dimensions

Height 16.13 mm | 0.635 in
Width 14.48 mm | 0.57 in
Depth 30.48 mm | 1.2 in
Compatible Cable Diameter, maximum 5.8 mm | 0.228 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Current Rating, maximum 0.75 A
Insulation Resistance, minimum 500 mOhm
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard UL 1863 | cUL

Packaging and Weights

Packaging Type Bag
Other Ways to Browse